ROHM Product Detail

YQ3VWM10B (New)
Trench MOS Structure, 100V, 3A, PMDE, Highly Efficient SBD

The YQ3VWM10B is a highly efficient Schottky Barrier Diode that is designed improving the tradeoff between low VF and low IR. While its low VF it achieves stable operation at high temperatures. Ideal for switching power supplies, freewheel diodes, and reverse polarity protection applications.

Data Sheet Buy Sample
* This is a standard-grade product.
For Automotive usage, please contact Sales.
Data Sheet Buy Sample

Product Detail

 
Part Number | YQ3VWM10BTR
Status | Recommended
Package | PMDE
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Configuration

Single

Package Code

PMDE

Mounting Style

Surface mount

Number of terminal

2

VRM[V]

100

Reverse Voltage VR[V]

100

Average Rectified Forward Current IO[A]

3

IFSM[A]

30

Forward Voltage VF(Max.)[V]

0.88

IF @ Forward Voltage [A]

3

Reverse Current IR(Max.)[mA]

0.01

VR @ Reverse Current[V]

100

Tj[℃]

175

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

175

Package Size [mm]

2.5x1.3 (t=1.0)

Find Similar

Features:

  • High reliability
  • Small power mold type
  • Low VF and low IR
  • Low capacitance

Videos & Catalogs

 
Loading...
X

Most Viewed