REF68007 - Reference Design
TO247 SiC MOSFET 3-Phase Inverter Evaluation Board
The SCT4013DRC15-EVK-A08 provides detailed specifications for a three-phase inverter featuring Silicon Carbide (SiC) MOSFETs. The SCT4013DRC15-EVK-A08 serves as a reference design platform for evaluating a three-phase inverter system based on ROHM’s 4th generation SiC MOSFETs in a TO‑247 package. This evaluation kit includes a power board, gate driver board, and sensing board, offering a complete solution for high-efficiency power conversion applications up to 10 kVA. The reference design is supported by comprehensive development resources, including schematics, bill of materials (BOM), and PCB layout files. It features a reference board optimized with TO‑247 SiC MOSFETs, designed for high-performance three-phase inverter applications. We encourage users to explore the advanced control capabilities of this EVK and consider its integration into future power electronics development projects.
Design Resources
Specifications
| Board Number | Input DC Voltage | Phase Current | Operating Frequency | Apparent power | |||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SCT4013DRC15-EVK-A08 | 400V | 25A | 25-80kHz | 10kVA |
Distribution Inventory
| Board Number | Distributor | Quantity Available |
|---|---|---|
| SCT4013DRC15-EVK-A08 | - | Contact Us |
Key Components
| Board Number | Product Category | Part Number | Datasheet | Status | SPICE | LTspice® ? | Thermal Model | Symbol & Footprint | 3D STEP | Samacsys ECAD Library | Calc Tool | ROHM Solution Simulator |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SCT4013DRC15-EVK-A08 | Linear Regulators | BD450M2WFP3-C | - | Not Recommended for New Designs | - | - | - | |||||
| SCT4013DRC15-EVK-A08 | Current Detection Resistors | PSR100KTQFL3L00 | - | Recommended | - | Solution Simulator | ||||||
| SCT4013DRC15-EVK-A08 | Schottky Barrier Diodes | RB160MM-40 | - | Active | - | - | - | - | - | |||
| SCT4013DRC15-EVK-A08 | SiC MOSFETs | SCT4013DR | - | Recommended | - | - | Solution Simulator | |||||
| SCT4013DRC15-EVK-A08 | Gate Drivers | BM61S41RFV-C | - | Not Recommended for New Designs | - | - | Solution Simulator | |||||
| SCT4013DRC15-EVK-A08 | Operational Amplifiers | LMR1802G-LB | - | Recommended | - | - | Solution Simulator | |||||
| SCT4013DRC15-EVK-A08 | Schottky Barrier Diodes | RB160VAM-60 | - | Not Recommended for New Designs | - | - | - | - | - |