ROHM Product Detail
RB160VAM-60
60V, 1A, SOD-323HE, Schottky Barrier Diode
Not Recommended for New Designs
RB160VAM-60
60V, 1A, SOD-323HE, Schottky Barrier Diode
This product cannot be used for new designs (Not recommended for design diversion).
Product Detail
Replacement Product For RB160VAM-60
| Part Number |
|
|
|---|---|---|
| Ordering Part Number | RB160VAM-60TR | RBR1VAM60ATR |
| Similar Level | - | Same Pinout, Package |
| Data Sheet | ||
| Supply Status | Not Recommended for New Designs | Recommended |
| Package | TUMD2M | TUMD2M |
| Unit Quantity | 3000 | 3000 |
| Minimum Packing Quantity | 3000 | 3000 |
| Packing Type | Taping | Taping |
| RoHS | Yes | Yes |
| Package Code | SOD-323HE | SOD-323HE |
| Package Size [mm] | 2.5x1.4 (t=0.8) | 2.5x1.4 (t=0.8) |
| JEITA Package | SC-108B | SC-108B |
| Configuration | Single | Single |
| Number of terminal | 2 | 2 |
| VRM [V] | 60 | 60 |
| Reverse Voltage VR [V] | 60 | 60 |
| Average Rectified Forward Current IO [A] | 1.0 | 1.0 |
| IFSM [A] | 5.0 | 8.0 |
| Forward Voltage VF (Max.)[V] | 0.43 | 0.61 |
| IF @ Forward Voltage [A] | 0.1 | 1.0 |
| Reverse Current IR (Max.)[mA] | 0.04 | 0.04 |
| VR @ Reverse Current[V] | 60 | 60 |
| Tj[?] | 150 | 150 |
| Storage Temperature (Min.)[°C] | -55 | -55 |
| Storage Temperature (Max.)[°C] | 150 | 150 |
| Mounting Style | Surface mount | Surface mount |
Reference Design / Application Evaluation Kit
-

- Evaluation Board - BD7J200EFJ-EVK-001
Isolated Fly-back DCDC Converter, Input 48Vdc, Output 5V, 2.4A
-

- Reference Design - REF68007
- TO247 SiC MOSFET 3-Phase Inverter Evaluation Board
The SCT4013DRC15-EVK-A08 provides detailed specifications for a three-phase inverter featuring Silicon Carbide (SiC) MOSFETs. The SCT4013DRC15-EVK-A08 serves as a reference design platform for evaluating a three-phase inverter system based on ROHM’s 4th generation SiC MOSFETs in a TO‑247 package. This evaluation kit includes a power board, gate driver board, and sensing board, offering a complete solution for high-efficiency power conversion applications up to 10 kVA. The reference design is supported by comprehensive development resources, including schematics, bill of materials (BOM), and PCB layout files. It features a reference board optimized with TO‑247 SiC MOSFETs, designed for high-performance three-phase inverter applications. We encourage users to explore the advanced control capabilities of this EVK and consider its integration into future power electronics development projects.
-

- Reference Design - REF68023
- SCZ4006KTAC23-EVK001 Three Phase Inverter Evaluation Board
This SCZ4006KTAC23-EVK-001 provides detailed specifications for a 3-phase inverter that utilizes Silicon Carbide (SiC) MOSFETs.
The SCZ4006KTAC23-EVK-001 is a reference design platform for evaluating a three-phase inverter system utilizing ROHM's 4th Generation SiC MOSFETs in a DOT-247 package. This evaluation kit includes a power board, gate drive board, and sensing board, offering a comprehensive solution for high-efficiency power conversion applications upto 10kVA.
This reference design includes comprehensive design resources such as schematics, bill of materials (BOM), and PCB layout files. It features a reference board built with DOT-247 package SiC MOSFETs, optimized for high-performance three-phase inverter applications.We encourage to explore the advanced control capabilities of this EVK and consider its integration into your future power electronics development projects.