ROHM Product Detail

DTDG14GPD (New)
NPN, SOT-89, R2 Alone Type Digital Transistor (with built-in resistor and zener diode)

DTDG14GPD is a digital transistor (with built-in resistor and zener diode), suitable for driver.

Data Sheet Buy Sample
* This is a standard-grade product.
For Automotive usage, please contact Sales.
Data Sheet Buy Sample

Product Detail

 
Part Number | DTDG14GPDT100
Status | Recommended
Package | MPT3
Packing Type | Taping
Unit Quantity | 1000
Minimum Package Quantity | 1000
RoHS | Yes

Specifications:

Package Code

TO-243 (SOT-89)

JEITA Package

SC-62

Number of terminal

3

Polarity

NPN

Collector current Io (Ic) [A]

1

Emitter base Resistance R2 1 [kΩ]

10

Collector current IC 2[A]

1

Collector-Emitter voltage VCEO1[V]

60

Collector current Io(Ic) [A]

1

Power Dissipation (PD)[W]

0.5

Mounting Style

Surface mount

GI hFE

300 to

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

4.0x4.5 (t=1.7)

Find Similar

Features:

  • High hFE 300(Min.) (VCE/IC=2V/500mA)
  • Low saturation voltage. (VCE(sat)=400mV at IC/IB=500mA/5mA)
  • Built-in zener diode gives strong protection against reverse surge by L-load (an inductive load).