Tantalum Capacitors (Bottom surface electrode : Large capacitance) - TCTAS1E475M8R (Under Development)

By employing the bottom electrode structure, ROHM's chip tantalum capacitors (TCT series) are featured with large capacitance and low profile.

* This is a standard-grade product.
For Automotive usage, please contact Sales.
Part Number | TCTAS1E475M8R
Package | TCTAS
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Case

AS

Size[mm](inch)

3216(1206)

Case height [mm]

Max. 1.0

Rated voltage [V]

25.0

Capacitance at 120Hz [µF]

4.7

Capacitance tolerance [%]

±20

Leakage current 25°C 1WV 5min [µA]

2.4

tanδ25°C at 120Hz [%] 25°C

15.0

Impedance at 100kHz [Ω]

8.0

Operating Temperature[°C]

-55 to 125

Features:

・Small and low profile
・Large Capacitance
・Low ESR