ML22Q533
Internal Memory Type

The ML2253x series of automotive-grade 4 channels speech synthesis LSIs with built-in Flash memory are optimized serial audio interfaces and voice data.
Features include HQ-ADPCM, 16bit D/A converter, and low-pass filter for achieving high sound quality, along with an integrated 1.0W monaural speaker amp that enables direct speaker drive.
A failure detection function is also built in capable of detecting malfunctions.
All functions necessary for audio output are integrated on a single chip, making it possible to easily add voice functionality by simply adding this LSI.

Product Detail

 
Part Number | ML22Q533
Status | Recommended
Package | TQFP48
RoHS | Yes

Specifications:

Common Standard

AEC-Q100 (Automotive Grade)

Operating Voltage [V]

2.7 to 3.6 or 3.3 to 5.5

Operating Frequency [MHz]

4.096
4.000

Oscillator

Built-in
External

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

105

ROM Capacity [bit]

Flash
4M

Number of Phrases

4096

Maximum Playback Time

202sec *1

CPU I/F

I2C /
Clock syncronous serial

SP Amplifier Output [W] / Class

1.0/
AB-class

Number of Mixing (Internal) [ch]

4

Others

Rewrite Flash from MCU *4/ Serial Audio Interface / Failure detection

Automotive Grade

Yes

AEC-Q100 standard

Yes

Industrial Grade

-

Find Similar

Development Support

 
    • Reference Board
    • RB-S22Q53xTB48
    • Supply Status
      Recommended
      Supporuted LSI
      • ML22Q532
      • ML22Q533
      • ML22Q535
      Composition
      • Reference board with TQFP48 socket
      • User's Manual
      Notes
      • Used by connecting to SDCB3.

  • Buy
    • Development Kit
    • SDCK3
    • Supply Status
      Recommended
      Supporuted LSI
      • ML22530, Q532, Q533, Q535
      • ML22620, Q623, Q624, Q625, Q626
      • ML22660, Q663, Q664, Q665, Q666
      • ML22Q234, Q244, Q254
      • ML22Q274, Q284, Q294
      • ML22572, 573, Q573, Q553, ML22594
      • ML22Q374, Q394
      • ML22562, 563, Q563
      • ML22823, 824, 825
      • ML22863, 864, 865
      Composition
      • Software: Speech LSI Utility, Wave Editor, SDCB Controller
      • Hardware: Sound device control board 3 [SDCB3], accessories (USB cable)

  • Buy