Speech Synthesis LSI

 

A lineup of highly reliable in-vehicle devices with various fail-safe functions. Speech Synthesis LSI series

A lineup of highly reliable in-vehicle devices with various fail-safe functions.

Speech Synthesis LSIseries

Automotive-grade Speech Synthesis LSI "ML22530" Video  Supporting communication between people and vehicles with sound, realizing a safe, secure, and comfortable driving environment.

Introduction of Speech Synthesis LSI ML22530 Family

Introduction of Speech Synthesis LSI "ML22530 Family"

08:29  
Introduction of Speech Synthesis LSI ML22530 Family

Introduction of Speech Synthesis LSI "ML22530 Family"

08:29  

LAPIS TECHNOLOGY™'s Speech Synthesis LSI
5 points!  "Easy" "Fast" "High sound quality" "Multifunctional" " Space saving"
A high-quality sound solution can be immediately realized on your device.

Speech Synthesis LSI is  easy

  • Sound can be output simply by sending simple commands from the microcontrollers.

Speech Synthesis LSI is fast

  • Playback starts in about 5 ms after inputting a playback request. Easy control by simply inputting playback commands or setting registers.
 

Speech Synthesis LSI has  high sound quality

  • Sampling frequency up to 48kHz (middleware is typically 8-12kHz).
  • Built-in high-performance DAC and filter.

Speech Synthesis LSI  saves space

  • Built-in from speech synthesis engine to speaker amplifier, almost no external parts are needed.
  • Reduce the risk of a failure rate rise by reducing the number of parts.

Speech Synthesis LSI has  multiple functions

  • Built-in various functions related to sound. Equipped with fail-safe functions such as abnormal sound detection for vehicles.
  • Multiple sound simultaneous utterance function.
  • Editing ROM function etc.

Please leave "sound making"  LAPIS TECHNOLOGY™'s speech synthesis solution provides one-stop support
for " voice recording"," melody creation"," sound editing"," data writing, and shipping".
You can also select a sound from a "rich sound library"without having to make a sound.
We easily realize "I want to make a sound!".

Customer work

STEP 1   Select LSI by application and ROM capacity

  • Select an LSI according to your requirements such as application, playback time, required functions, etc.
 

STEP 2   Create a phrase list

 
 

Our and / or customer work

STEP 3   Original sound creation

  • Select from studio recording, melody / sound effect creation, and sound library
 

STEP 4   Sound analysis and editing

  • Carving, volume control, splicing, equalizing
 

STEP 5   Complete sound data, write to ROM, and ship

 

High reliability -40°C to +105°C Suitable for automotive applications  "AEC-Q100 Grade 2 and products meeting the requirements of the standard""Manufacturing in IATF 16949 certified facility"
Supporting automotive applications for customers in harsh environments.

AEC-Q100 qualified product suitable
for automotive applications

ROHM offers AEC-Q100 qualified products and products that meet the requirements for automotive applications.
AEC-Q100 is an industry standard for automotive reliability of automotive integrated circuits (ICs) and is widely adopted as a standard for automotive electronic components in Europe and the United States.
The AEC-Q100 has different grades according to the operating temperature range of the IC. LAPIS TECHNOLOGY™ 's Speech Synthesis LSI for automotive applications belongs to [Grade 2] of -40°C to +105°C.

AEC-Q100 test Items

  • Environmental stress test
  • Accelerated life test
  • Package assembly maintenance test
  • Die level reliability test
  • Confirmation of electrical characteristics
  • Cavity-package test, etc

Manufacturing in a new IATF 16949 certified facility for the automotive industry

Speech Synthesis LSIs manufactured by ROHM are manufactured at IATF 16949 certified facilities.
The International Automotive Task Force (IATF) is a new quality management system standard for the automotive industry that replaces ISO / TS 16949.
Manufactured in IATF 16949 certified facility, we will provide stable and better quality products.

All production sites acquired IATF 16949 certification

Features  Automotive-grade products are equipped with "various fail-safe functions"
Monitors various LSI abnormalities and further enhances the safety of your automotive applications.

Feature 1Reduction of software development man-hours and costs

Guaranteed fast response and sound quality of sound Software development man-hours can be reduced

Hardware integration of the sound functions ensures quick response and sound quality of the vehicle approach alert sound even under heavy system load through simple command control.
In addition, verification related to the playback of the sound of approaching vehicle alerts is no longer required, contributing to a reduction in man-hours and costs for software verification.

Applicable models : All models of in-vehicle speech synthesis LSIs

Feature 2Equipped with a variety of fail-safe functions

Failure detection from input to speaker terminal is possible. Output becomes "H" when the playback sound is abnormal

Multiple built-in fail-safe functions, such as detecting playback abnormalities, speaker pin short-circuits, internal LSI temperature, supply voltage drops, and MCU command transfer errors, make it possible to monitor for a variety of LSI failure modes.

Applicable models : All models of in-vehicle speech synthesis LSIs
However, the fail-safe function installed differs depending on the model.

Feature 3Sound data can be rewritten even after customer's product shipment

Speech Synthesis LSI with built-in Flash memory can be rewritten to ROM via SPI I/F even after customer shipment.

[Flash memory] and [External flash memory] can rewrite sound data via the SPI I/F of the microcontroller.
sound data can be rewritten in the field after the customer's product is shipped.

Applicable models : ML22Q532,ML22Q533,ML22530
ML22120

Feature 4+105°C guaranteed even with built-in speaker amplifier

Thermal dissipation to the substrate suppresses temperature rise

Automotive-grade Speech Synthesis LSIs are offered to feature a guaranteed operating temperature range of –40°C to +105°C. Integrated memory and speaker amp, together with support for high-temperature +105°C operation, ensure worry-free use in automotive applications.
The exposed backside die pad enables heat dissipation through the substrate, making it possible to suppress temperature rise within the LSI (including the speaker amp) and ensure stable performance even at an ambient temperature of +105°C.

Applicable models : ML22Q532,ML22Q533,ML22530
ML22Q573,ML22Q553,ML22572,ML22573,ML22594
ML22Q274,ML22Q284,ML22Q294

LSI lineup 

Comparison of memory capacity and type and playback time of each series

  • ROM(bit)
  •  
  • 0.692M
  • 2M
  • 4M
  • 6M
  • 8M
  • 16M
  • 32M
  •  
  • 128M
For automotive applications
  • flash : ML2253x series [Writable by CPU command I/F (in SPI)]
  • flash : ML2257x series
  • flash : ML222xx series
  • MaskROM : ML2253x series
  • External memory : ML2253x series [Writable by CPU command I/F (at SPI)]
  • External memory : ML225xx series
  • External memory : ML22120 [Writable by CPU command I/F (at SPI)]
For industry and applications
Long playback
  • flash : ML226xx series [Writable by CPU command I/F (at SPI)]
  • P2ROM : ML228xx series
  • P2ROM : ML227xx series
Short playback
  • flash : ML2256x series
  • flash: ML222xx series
  • MaskROM : ML2256x series
Supports external memory
  • External memory : ML226xx series [Writable by CPU command I/F (at SPI)]
  • External memory : ML224xx series
  •  
  • 27sec.
  •  
  • Playtime
  •  
  • 1,044sec.
    (17min. 24sec.)
  • Ideal for
    sound effects

  • Ideal for
    guidance

Automotive-grade Speech Synthesis LSI (Flash memory, Mask, External)

Show/Hide
  data
Sheet
Operating
voltage
(V)
Operating
frequency
(MHz)
Oscillator Operating
temperature
(°C)
ROM
capacity
(bit)
Number
of
phrases
Maximum
playback

time
CPU
I/F
SP
amplifier
output(W)/
class
Mixing
number
(internal)
(ch)
Other PKG For
automotive*7
Sample
and
Buy

ML22120TB

pdf

2.7
to
3.6

4.096
4.000

Built-in
External

−40
to
+105

External
maximum
128M

64

17min

I2C /
Clock syncronous serial

-

4

 

  • Pitch and volume control
  • 5band Equalizer
  • Serial Audio Interface
  • Failure detection

 

TQFP32

〇

 

ML22120GP

pdf

2.7
to
3.6

4.096
4.000

Built-in
External

−40
to
+105

External
maximum
128M

64

17min

I2C /
Clock syncronous serial

-

4

 

  • Pitch and volume control
  • 5band Equalizer
  • Serial Audio Interface
  • Failure detection

 

WQFN24

〇

 

ML22Q532

pdf icon

2.7
to
3.6
or
3.3
to
5.5

4.096
4.000

Built-in
External

−40
to
+105

Flash
2M

4096

99sec *1

I2C /
Clock syncronous serial

1.0/
AB-class

4

 

  • Rewrite Flash from MCU *5
  • Serial Audio Interface
  • Failure detection

 

TQFP48

〇

 

ML22Q533

pdf icon

2.7
to
3.6
or
3.3
to
5.5

4.096
4.000

Built-in
External

−40
to
+105

Flash
4M

4096

202sec *1

I2C /
Clock syncronous serial

1.0/
AB-class

4

 

  • Rewrite Flash from MCU *5
  • Serial Audio Interface
  • Failure detection

 

TQFP48

〇

ML22530

pdf icon

2.7
to
3.6
or
3.3
to
5.5

4.096
4.000

Built-in
External

−40
to
+105

External maximum 128M

4096

109min *1

I2C /
Clock syncronous serial

1.0/
AB-class

4

 

  • Rewrite Flash from MCU *5
  • Serial Audio Interface
  • Failure detection

 

TQFP48

〇

ML22Q274

pdf icon

2.0
to
5.5

4.096

Built-in

−40
to
+105

Flash
692K *6

30/62

28sec *2

Clock syncronous serial

1.0/
D-class

1

 

  • Disconnection and short circuit detection function

 

TSSOP20

〇

 

ML22Q284

pdf icon

2.0
to
5.5

4.096

Built-in

−40
to
+105

Flash
692K *6

30

28sec *2

Stand-alone

1.0/
D-class

1

 

  • Disconnection and short circuit detection function

 

TSSOP20

〇

 

ML22Q294

pdf icon

2.0
to
5.5

4.096

Built-in

−40
to
+105

Flash
692K *6

30/62

28sec *2

I2C

1.0/
D-class

1

 

  • Disconnection and short circuit detection function

 

TSSOP20

〇

 

ML22572

pdf icon

2.7
to
5.5

4.096

External

−40
to
+105

Mask
2M

1024

99sec *1

Clock syncronous serial

1.0/
AB-class

4

 

  • Fail safe

 

SSOP30

〇

 

ML22573

pdf icon

2.7
to
5.5

4.096

External

−40
to
+105

Mask
4M

1024

202sec *1

Clock syncronous serial

1.0/
AB-class

4

 

  • Fail safe

 

SSOP30

〇

 

ML22Q573

pdf icon

2.7
to
5.5

4.096

External

−40
to
+105

Flash
4M

1024

202sec *1

Clock syncronous serial

1.0/
AB-class

4

 

  • Fail safe

 

SSOP30

〇

 

ML22Q553

pdf icon

2.7
to
5.5

4.096

External

−40
to
+105

Flash
4M

1024

202sec *1

Clock syncronous serial

1.0/
AB-class

4

 

  • Speaker terminal Short circuit detection function

 

SSOP30

〇

 

ML22594

pdf icon

4.5
to
5.5

4.096

External

−40
to
+105

Mask 6M *4
External maximum 128M

1,024 *5
( Built-in 512/
External 512 )

Built-in 304sec *1
External 109min *3

Clock syncronous serial

1.0/
AB-class

4

 

  • Speaker terminal and short circuit detection function

 

SSOP30

〇

 
 
  • *1 : Maximum playback time when sampling frequency is 6.4kHz with HQ-ADPCM.
  • *2 : Maximum playback time when sampling frequency is 6.4kHz in ADPCM2.
  • *3 : When using an external memory (Max. 128Mbit), the maximum playback time when the sampling frequency is 6.4kHz with HQ-ADPCM.
  • *4 : Built-in Mask ROM is 6Mbit and external memory (Max.128Mbit) can be connected.
  • *5 : MTotal value of 512 phrases built-in Mask and 512 phrases in external memory.
  • *6 : For clock synchronous serial.
  • *7 : 〇Is a vehicle compatible product. 〇 Can provide AEC-Q100 qualified products.

Long Playback (Flash memory, P2ROM™: read-only memory for short delivery time)

Show/Hide
  data
Sheet
Operating
voltage
(V)
Operating
frequency
(MHz)
Oscillator Operating
temperature
(°C)
ROM
capacity
(bit)
Number
of
phrases
Maximum
playback
time
CPU
I/F
SP
amplifier
output
(W) / class
Mixing
number
(internal)
(ch)
Other PKG Sample
and
Buy

ML22Q623

pdf icon

2.7
to
3.6
or
3.3
to
5.5

4.096
4.000

Built-in
External

−40
to
+70

Flash
4M

4096

202sec *3

Clock syncronous serial

1.0/AB-class、
D-class

4

 

  • Rewrite Flash from MCU
  • Failure detection

 

TQFP32

WQFN32

 

ML22Q624

pdf icon

2.7
to
3.6
or
3.3
to
5.5

4.096
4.000

Built-in
External

−40
to
+70

Flash
8M

4096

406sec *3

Clock syncronous serial

1.0/AB-class、
D-class

4

 

  • Rewrite Flash from MCU
  • Failure detection

 

TQFP32

WQFN32

 

ML22Q625

pdf icon

2.7
to
3.6
or
3.3
to
5.5

4.096
4.000

Built-in
External

−40
to
+70

Flash
16M

4096

14min *3

Clock syncronous serial

1.0/AB-class、
D-class

4

 

  • Rewrite Flash from MCU
  • Failure detection

 

TQFP32

WQFN32

ML22Q626

pdf icon

2.7
to
3.6
or
3.3
to
5.5

4.096
4.000

Built-in
External

−40
to
+70

Flash
32M

4096

27min *3

Clock syncronous serial

1.0/AB-class、
D-class

4

 

  • Rewrite Flash from MCU
  • Failure detection

 

TQFP32

WQFN32

 

ML22Q663

pdf icon

2.7
to
3.6
or
3.3
to
5.5

4.096
4.000

Built-in
External

−40
to
+70

Flash
4M

4096

202sec *3

I2C

1.0/AB-class、
D-class

4

 

  • Failure detection

 

TQFP32

WQFN32

 

ML22Q664

pdf icon

2.7
to
3.6
or
3.3
to
5.5

4.096
4.000

Built-in
External

−40
to
+70

Flash
8M

4096

406sec *3

I2C

1.0/AB-class、
D-class

4

 

  • Failure detection

 

TQFP32

WQFN32

 

ML22Q665

pdf icon

2.7
to
3.6
or
3.3
to
5.5

4.096
4.000

Built-in
External

−40
to
+70

Flash
16M

4096

14min *3

I2C

1.0/AB-class、
D-class

4

 

  • Failure detection

 

TQFP32

WQFN32

ML22Q666

pdf icon

2.7
to
3.6
or
3.3
to
5.5

4.096
4.000

Built-in
External

−40
to
+70

Flash
32M

4096

27min *3

I2C

1.0/AB-class、
D-class

4

 

  • Failure detection

 

TQFP32

WQFN32

 

ML22823

pdf icon

2.7
to
3.6
or
4.5
to
5.5

4.096

External

−40
to
+85

P2ROMTM
4M

4,096 *2

161sec *1

Clock syncronous serial

0.7/
AB-class

2

―

SSOP30

 

ML22824

pdf icon

2.7
to
3.6
or
4.5
to
5.5

4.096

External

−40
to
+85

P2ROMTM
8M

4,096 *2

325sec *1

Clock syncronous serial

0.7/
AB-class

2

―

SSOP30

 

ML22825

pdf icon

2.7
to
3.6
or
4.5
to
5.5

4.096

External

−40
to
+85

P2ROMTM
16M

4,096 *2

11min *1

Clock syncronous serial

0.7/
AB-class

2

―

SSOP30

 

ML22863

pdf icon

2.7
to
3.6
or
4.5
to
5.5

4.096

External

−40
to
+85

P2ROMTM
4M

4,096 *2

161sec *1

I2C

0.7/
AB-class

2

―

SSOP30

 

ML22864

pdf icon

2.7
to
3.6
or
4.5
to
5.5

4.096

External

−40
to
+85

P2ROMTM
8M

4,096 *2

325sec *1

I2C

0.7/
AB-class

2

―

SSOP30

 

ML22865

pdf icon

2.7
to
3.6
or
4.5
to
5.5

4.096

External

−40
to
+85

P2ROMTM
16M

4,096 *2

11min *1

I2C

0.7/
AB-class

2

―

SSOP30

 

ML22724

pdf icon

2.7
to
3.6
or
4.5
to
5.5

4.096

External

−40
to
+85

P2ROMTM
8M

4,096 *2

325sec *1

Clock syncronous serial

0.7/
AB-class

1

 

  • Speech-speed and pitch conversion

 

SSOP30

 

ML22725

pdf icon

2.7
to
3.6
or
4.5
to
5.5

4.096

External

−40
to
+85

P2ROMTM
16M

4,096 *2

11min *1

Clock syncronous serial

0.7/
AB-class

1

 

  • Speech-speed and pitch conversion

 

SSOP30

 

ML22764

pdf icon

2.7
to
3.6
or
4.5
to
5.5

4.096

External

−40
to
+85

P2ROMTM
8M

4,096 *2

325sec *1

I2C

0.7/
AB-class

1

 

  • Speech-speed and pitch conversion

 

SSOP30

 

ML22765

pdf icon

2.7
to
3.6
or
4.5
to
5.5

4.096

External

−40
to
+85

P2ROMTM
16M

4,096 *2

11min *1

I2C

0.7/
AB-class

1

 

  • Speech-speed and pitch conversion

 

SSOP30

 
 
  • *1 : Maximum playback time when sampling frequency is 6.4kHz in ADPCM2.
  • *2 : 1024 phrases (1 bank) × 4 banks
  • *3 : Maximum playback time when sampling frequency is 6.4kHz with HQ-ADPCM.
  • *4 : 256 phrases (1 bank) × 2 banks.
  • *5 : 256 phrases (1 bank) × 4 banks.

Short Playback (Flash memory, MaskROM)

Show/Hide
  Data
sheets
Operating
voltage
(V)
Operating
frequency
(MHz)
Oscillator Operating
temperature
(°C)
ROM
capacity
(bit)
Number
of
phrases
Maximum
playback

time
CPU
I/F
SP
amplifier
output
(W)/class
Mixing
number
(internal)
(ch)
Other PKG Sample
and
Buy

ML22Q234

pdf icon

2.0
to
5.5

8.192

Built-in

−40
to
+85

Flash
676K *2

30/62

34sec *1

Clock syncronous serial

1.0/
D-class

1

 

  • Disconnection and short circuit detection function

 

TSSOP20

 

ML22Q244

pdf icon

2.0
to
5.5

8.192

Built-in

−40
to
+85

Flash
676K *2

30/62

34sec *1

Stand-alone

1.0/
D-class

1

 

  • Disconnection and short circuit detection function

 

TSSOP20

 

ML22Q254

pdf icon

2.0
to
5.5

8.192

Built-in

−40
to
+85

Flash
676K *2

30/62

34sec *1

I2C

1.0/
D-class

1

 

  • Disconnection and short circuit detection function

 

TSSOP20

 

ML22Q374

pdf icon

2.0
to
5.5

4.096

Built-in

−40
to
+85

Flash
692K

30

28sec *2

Clock syncronous serial

1.0/
D-class

1

 

  • Disconnection
  • Short circuit detection

 

TSSOP20

SSOP16

 

ML22Q394

pdf icon

2.0
to
5.5

4.096

Built-in

−40
to
+85

Flash
692K

30

28sec *2

I2C

1.0/
D-class

1

 

  • Disconnection
  • Short circuit detection

 

TSSOP20

SSOP16

 

ML22562

pdf icon

2.7
to
5.5

4.096

External

−40
to
+85

Mask
2M

1024

99sec

Clock syncronous serial

1.0/
AB-class

4

 

  • Fail safe

 

SSOP30

 

ML22563

pdf icon

2.7
to
5.5

4.096

External

−40
to
+85

Mask
4M

1024

202sec *1

Clock syncronous serial

1.0/
AB-class

4

 

  • Fail safe

 

SSOP30

 

ML22Q563

pdf icon

2.7
to
5.5

4.096

External

−40
to
+85

Flash
4M

1024

202sec *1

Clock syncronous serial

1.0/
AB-class

4

 

  • Fail safe

 

SSOP30

 
 
  • *1 : Maximum playback time when sampling frequency is 6.4kHz with HQ-ADPCM.
  • *2 : Maximum playback time when sampling frequency is 6.4kHz in ADPCM2.
  • *3 : 〇Is a vehicle compatible product. 〇 Can provide AEC-Q100 qualified products.

Speech Synthesis LSI for External Memory

Show/Hide
  data
Sheet
Operating
voltage
(V)
Operating
frequency
(MHz)
Oscillator Operating
temperature
(°C)
ROM
capacity
(bit)
Number of
phrases
Maximum
playback
time
CPU
I/F
SP
amplifier
output
(W) / class
Mixing
number
(internal)
(ch)
Other PKG Sample
and
Buy

ML22620

pdf icon

2.7
to
3.6
or
3.3
to
5.5

4.096
4.000

Built-in
External

−40
to
+85

External maximum 128M

4096

109min *2

Clock syncronous serial

1.0/AB-class、
D-class

4

 

  • Rewrite Flash from MCU
  • Failure detection

 

TQFP32

WQFN32

ML22660

pdf icon

2.7
to
3.6
or
3.3
to
5.5

4.096
4.000

Built-in
External

−40
to
+85

External maximum 128M

4096

109min *2

I2C

1.0/AB-class、
D-class

4

 

  • Failure detection

 

TQFP32

WQFN32

ML22420

pdf icon

2.7
to
5.5

4096

External

−40
to
+85

External maximum 128M

1024

87min *1

Clock syncronous serial

0.7/AB-class

4

―

SSOP30

 

ML22460

pdf icon

2.7
to
5.5

4096

External

−40
to
+85

External maximum 128M

1024

87min *1

I2C

0.7/AB-class

4

―

SSOP30

 
 
  • *1 : Maximum playback time when sampling frequency is 6.4kHz in ADPCM2.
  • *2 : When using an external memory (Max. 128Mbit), the maximum playback time when the sampling frequency is 6.4kHz with HQ-ADPCM.

Application : Automotive

EV / HV AVAS
EV / HV startup sound
EV / HV pseudo engine sound
Voice of parking
assist system
Warning sound
(seat belt / half door)
Operation sound
(Blinkers)

Industrial equipment, consumer products

Elevator: voice guidance
Card reader:
voice guidance
Security: voice guidance
Home appliances:
voice guidance
Various alarms:
warning sound
Housing equipment:
Operation sound
Remote control:
operation sound
Home appliances:
operation sounds

Development support tool  

Sound device control kit "SDCK"

This is a development tool that can perform everything from the creation of sound data to the writing of sound data into the speech synthesis LSI, to the trial listening.

* Two types, "SDCK" and "SDCK3", are available depending on the target LSI. For details, refer to “Lineup”.

Software

Speech LSI Utility

A tool to create sound data for speech synthesis LSI.
The created sound data can be simulated on a PC.

Wave Editor

A tool for editing the waveform of original sound data.

SDCB Controller

This is a tool for writing data to the Speech Synthesis LSI on the reference board via the following hardware SDCB and for listening.
Commands to be sent to the Speech Synthesis LSI can be easily operated in GUI format.

Hardware

Sound Device Control Board "SDCB2" "SDCB3"

This tool is to write data to the Speech Synthesis LSI on the reference board and to audition according to the operation of the SDCB Controller.

The reference board is replaceable and supports the Speech Synthesis LSI of the connected reference board.

* Writing for mass production is not covered by the warranty. For mass production, please use the writing shipment at the ROHM factory or use an on-board writer.

* Two types, "SDCB2" and "SDCB3", are available depending on the target LSI. For details, refer to “Lineup”.

Reference board (sold separately)

It is prepared according to each Speech Synthesis LSI.
Each board is equipped with a speaker jack, so you can easily listen to it just by connecting a speaker.
It can also be used when connected to your system board.

Possible to purchase online

Contact us  Please contact us here for purchasing LSIs and development tools, technical questions, etc.

Speech Synthesis LSI link 

lapisnoticeText CSS JS