ML22120TB
External Memory Type

ML22120TB is a speech synthesis LSI suitable for Acoustic Vehicle Alerting System (AVAS) and sounds outside the vehicle. It is equipped with functions for adjusting playback sounds such as vehicle proximity alert sounds. By changing the pitch and volume of the playback sound, it is possible to comply with the legal requirements for vehicle proximity alert sounds, making it easy to realize vehicle proximity alert sounds. An equalizer function is also provided to simplify sound adjustment after installation in the vehicle and for each vehicle. Furthermore, a failure detection function is provided to detect abnormalities in communication with the main microcontroller or external oscillator, allowing for safe and reliable use.
The packaging for this product is tape & reel. We can also pack this product in tray (model name: ML22120TBZ0A-MX), so please contact us from the following link.

Product Detail

 
Part Number | ML22120TBZ0B-MX
Status | Recommended
Package | TQFP32
RoHS | Yes

Specifications:

Operating Voltage [V]

2.7 to 3.6

Operating Frequency [MHz]

4.096
4.000

Oscillator

Built-in
External

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

105

ROM Capacity [bit]

External maximum 128M

Number of Phrases

64

Maximum Playback Time

17min*6
(At 128Mbit external memory, 16bitPCM, 8kHz sampling)

CPU I/F

I2C /
Clock synchronous serial

Number of Mixing (Internal) [ch]

4

Others

Pitch and volume control / 5band Equalizer / Serial Audio Interface / Failure detection

Automotive Grade

Yes

AEC-Q100 standard

-*8
(Compliance Schedule)

Industrial Grade

-

Find Similar

Development Support

 
    • Development Kit
    • SDCK3
    • Supply Status
      Recommended
      Supporuted LSI
      • ML22530, Q532, Q533, Q535
      • ML22620, Q623, Q624, Q625, Q626
      • ML22660, Q663, Q664, Q665, Q666
      • ML22Q234, Q244, Q254
      • ML22Q274, Q284, Q294
      • ML22572, 573, Q573, Q553, ML22594
      • ML22Q374, Q394
      • ML22562, 563, Q563
      • ML22823, 824, 825
      • ML22863, 864, 865
      Composition
      • Software: Speech LSI Utility, Wave Editor, SDCB Controller
      • Hardware: Sound device control board 3 [SDCB3], accessories (USB cable)

  • User's Guide Buy
    • Reference Board
    • RB-D22120TB32
    • Supply Status
      Recommended
      Supporuted LSI
      • ML22120TB
      • ML22120GP
      Composition
      • ML22120TB mounted
      • External flash memory
      • Reference board with external amplifier
      • User's manual
      Notes
      • Used by connecting to SDCB3.

  • User's Guide Buy

The product names, service names, company names or logo marks of Rohm Co., Ltd., its affiliates or other companies on this website are trademarks or registered trademarks of their respective owners and/or licensors.

X

Most Viewed