ML22864
Internal P2ROM™ Memory TypeML2286X (ML22865/ML22864/ML22863-XXX) are voice synthesis LSIs with built-in P2ROM that stores speech data.
These LSIs include edit ROM, ADPCM2 decoder, 16-bit DA converter, low pass filter and monaural speaker amplifier. Also, ML22865/ML22864/ML22863 supports the I²C interface.
By integrating all the functions required for voice output into a single chip, these LSIs can be more easily incorporated in compact portable devices.
Product Detail
Specifications:
Operating Voltage [V]
2.7 to 3.6 or 4.5 to 5.5
Operating Frequency [MHz]
4.096
Oscillator
External
Operating Temperature (Min.)[°C]
-40
Operating Temperature (Max.)[°C]
85
ROM Capacity [bit]
P2ROMTM
8M
Number of Phrases ?
4096 *2
Maximum Playback Time ?
325sec *3
CPU I/F
I2C
SP Amplifier Output [W] / Class
0.7/
AB-class
Number of Mixing (Internal) [ch]
2
Automotive Grade
No
AEC-Q100 standard
No
Industrial Grade
Yes
Development Support
-

- Reference Board
- ML2286x Reference Board
- Supply Status
- Recommended
- Supporuted LSI
- ML22863
- ML22864
- ML22865
- Composition
- Reference board with SSOP30 socket
- User's Manual
- Notes
- Used by connecting to SDCB2.
-

- Development Kit
- SDCK3
- Supply Status
- Recommended
- Supporuted LSI
- ML22530, Q532, Q533, Q535
- ML22620, Q623, Q624, Q625, Q626
- ML22660, Q663, Q664, Q665, Q666
- ML22Q234, Q244, Q254
- ML22Q274, Q284, Q294
- ML22572, 573, Q573, Q553, ML22594
- ML22Q374, Q394
- ML22562, 563, Q563
- ML22823, 824, 825
- ML22863, 864, 865
- Composition
- Sound device control board 3 [SDCB3]
- USB cable
-

- Development Kit
- SDCK
- Supply Status
- Obsolete
- Supporuted LSI
- ML22572, 573, Q573, Q553
- ML22594
- ML22Q374, Q394
- ML22562, 563, Q563
- ML22823, 824, 825
- ML22723, 724, 725
- ML22863, 864, 865
- ML22763, 764, 765
- ML22420, 460
- Composition
- Software: Speech LSI Utility, Wave Editor, SDCB Controller
- Hardware: Sound device control board 2 [SDCB2], accessories (USB cable, AC adapter)
"LAPIS TECHNOLOGY™" is a trademark or a registered trademark of ROHM Co., Ltd.