ML22823
Internal P2ROM™ Memory Type

Lapis

ML2282X(ML22825/ML22824/ML22823-XXX) are voice synthesis LSIs with built-in P2ROM that stores speech data.
These LSIs include edit ROM, ADPCM2 decoder, 16-bit DA converter, low pass filter and monaural speaker amplifier. Also, ML2282X supports the synchronous serial interface.
By integrating all the functions required for voice output into a single chip, these LSIs can be more easily incorporated in compact portable devices.

Data Sheet Buy Sample

Product Detail

 
Part Number | ML22823
Status | Active
Package | P-SSOP30-56-0.65-ZK6-MC
Unit Quantity | 0
Minimum Package Quantity | 0
RoHS | Yes

Specifications:

Operating Voltage [V]

2.7 to 3.6 or 4.5 to 5.5

Operating Frequency [MHz]

4.096

Oscillator

External

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

ROM Capacity [bit]

P2ROMTM
4M

Number of Phrases ?

4096 *2

Maximum Playback Time ?

161sec *3

CPU I/F

Clock synchronous serial

SP Amplifier Output [W] / Class

0.7/
AB-class

Number of Mixing (Internal) [ch]

2

Automotive Grade

No

AEC-Q100 standard

No

Industrial Grade

Yes

Find Similar

Development Support

 
    • Reference Board
    • ML2282x Reference Board
    • Supply Status
      Recommended
      Supporuted LSI
      • ML22823
      • ML22824
      • ML22825
      Composition
      • Reference board with SSOP30 socket
      • User's Manual
      Notes
      • Used by connecting to SDCB2.

  • User's Guide Purchase Inquiry
    • Development Kit
    • SDCK3
    • Supply Status
      Recommended
      Supporuted LSI
      • ML22530, Q532, Q533, Q535
      • ML22620, Q623, Q624, Q625, Q626
      • ML22660, Q663, Q664, Q665, Q666
      • ML22Q234, Q244, Q254
      • ML22Q274, Q284, Q294
      • ML22572, 573, Q573, Q553, ML22594
      • ML22Q374, Q394
      • ML22562, 563, Q563
      • ML22823, 824, 825
      • ML22863, 864, 865
      Composition
      • Sound device control board 3 [SDCB3]
      • USB cable

  • User's Guide Buy
    • Development Kit
    • SDCK
    • Supply Status
      Obsolete
      Supporuted LSI
      • ML22572, 573, Q573, Q553
      • ML22594
      • ML22Q374, Q394
      • ML22562, 563, Q563
      • ML22823, 824, 825
      • ML22723, 724, 725
      • ML22863, 864, 865
      • ML22763, 764, 765
      • ML22420, 460
      Composition
      • Software: Speech LSI Utility, Wave Editor, SDCB Controller
      • Hardware: Sound device control board 2 [SDCB2], accessories (USB cable, AC adapter)

  • Buy

Design Resources

 
List View
Search: ×

Documents

Packaging & Quality

Support Contents

 
List View
Search: ×

Software

Hardware

Application Note

"LAPIS TECHNOLOGY™" is a trademark or a registered trademark of ROHM Co., Ltd.

X

Most Viewed