Sound Device Control Kit "SDCK"
This development tool can perform everything from the creation of sound data to the writing of data to the speech synthesis LSI, to the trial listening.
* Two types, "SDCK" and "SDCK3", are available depending on the target LSI.
Software
Speech LSI Utility
A tool to create sound data for Speech Synthesis LSI.
The created sound data can be simulated on a PC.
Wave Editor
A tool for editing the waveform of original sound data.
SDCB Controller
This tool is for writing data to the Speech Synthesis LSI on the reference board via the following hardware SDCB, and for listening.
Commands to be sent to the Speech Synthesis LSI can be easily operated in GUI format.
Download Here
*Please login to MyROHM and download.
Hardware
Sound Device Control Board "SDCB2" "SDCB3"
This tool is to write data to the Speech Synthesis LSI on the reference board and to audition according to the operation of the SDCB Controller.
The reference board is replaceable and supports the Speech Synthesis LSI of the connected reference board.
* Writing for mass production is not covered by the warranty. For mass production, please use the writing shipment at the ROHM factory or use an onboard writer.
* Two types, "SDCB2" and "SDCB3", are available depending on the target LSI.
Reference board (sold separately)
It is prepared according to each Speech Synthesis LSI.
Each board is equipped with a speaker jack, so you can easily listen to it just by connecting a speaker.
It can also be used when connected to your system board.