S6307
1200V, 30A, Silicon-carbide (SiC) SBD Bare Die
								S6307
							
							
							
						
						
						
						
						S6307
						
						1200V, 30A, Silicon-carbide (SiC) SBD Bare Die
						 
						
						
					
				
			
		
			
				
				S6307 is an SiC (Silicon Carbide) epitaxial planar type Schottky Barrier Diode. Reducing switching loss, enabling high-speed switching operation. 
For sale of Bare Die, please contact the specifications in our sales office. Currently, we don't sell Bare Die on the internet distributors now.
Product Detail
													Part Number | S6307
												
												
													Status | 
														
															
																Active
															
																
													
												
												
													Package | 
														
															
																
															
														
													
												
												
													
														
															Unit Quantity | 0
														
													
													
													
														
															Minimum Package Quantity | 0
														
													
												
													RoHS | 
															Yes
														
													
												
												
											Specifications:
Reverse Voltage[V]
1200
Continuous Forward Current[A]
30
Generation
2nd Gen
Junction Temperature(Max.)[°C]
175
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
175
Features:
· Shorter recovery time· Reduced temperature dependence
· High-speed switching possible