SCT2H12NZ
1700V, 3.7A, THD, Silicon-carbide (SiC) MOSFET
						
						
						
						
						SCT2H12NZ
						
						1700V, 3.7A, THD, Silicon-carbide (SiC) MOSFET
						 
						
						
					
				
			
		
			
				
				Auxiliary power supplies used in high voltage, high power industrial equipment typically utilize high voltage (>1000V) silicon MOSFETs. But by replacing these with high efficiency SiC MOSFETs heat generation can be significantly reduced, eliminating the need for external parts such as heat sinks. ROHM has recently expanded its considerable lineup by offering 1700V class SiC MOSFETs along with an evaluation board that facilitates performance verification and application development.
We offer an evaluation board (BD7682FJ-LB-EVK-402) equipped with the DC-DC converter control IC "BD7682FJ-LB," which maximizes the performance of SiC power MOSFETs.
For Automotive usage, please contact Sales.
Product Detail
Specifications:
Drain-source Voltage[V]
1700
Drain-source On-state Resistance(Typ.)[mΩ]
1150
Generation
2nd Gen (Planar)
Drain Current[A]
3.7
Total Power Dissipation[W]
35
Junction Temperature(Max.)[°C]
175
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
175
Package Size [mm]
21.0x16.0 (t=5.2)
Features:
- Low on-resistance
 - Fast switching speed
 - Long creepage distance
 - Simple to drive
 - Pb-free lead plating; RoHS compliant
 
Supporting Information
Overview

SiC is attracting much attention as a next-generation compound semiconductor due to its superior characteristics over silicon.。
Auxiliary power supplies used in high voltage, high power industrial equipment typically utilize high voltage (>1000V) silicon MOSFETs. But by replacing these with high efficiency SiC MOSFETs heat generation can be significantly reduced, eliminating the need for external parts such as heat sinks.
ROHM has recently expanded its considerable lineup by offering 1700V class SiC MOSFETs along with an evaluation board that facilitates performance verification and application development.
Evaluation Board
As a comprehensive semiconductor manufacturer, ROHM now offers ICs optimized for use with SiC devices, including the BD7682FJ-LB DC/DC converter control IC designed to maximize the performance of SiC power MOSFETs such as the SCT2H12NZ. An evaluation board (BD7682FJ-LB-EVK-402) integrating both products is also available.

Key Features 1:Optimized for auxiliary power supplies in industrial equipment
Compared to 1500V silicon MOSFETs used in auxiliary industrial-grade power supplies, ROHM's SiC
power MOSFETs feature 8x lower ON resistance (1.15Ω) and a withstand voltage of 1700V. In addition, the TO-3PFM package delivers the necessary creepage distance (distance measured along the surface of the insulator) demanded by industrial equipment.


Key Features 2:Achieve even higher efficiency by combining with ROHM's dedicated IC

Combining with ROHM's BD7682FJ-LB AC/DC converter control IC improves efficiency by up to 6% while minimizing heat generation, making it possible to simplify and reduce the size of heat dissipation components.
Lineup
Related Information
Support Page
New Product Bulletin
Reference Design / Application Evaluation Kit
- 
														 

- Evaluation Board - BD7682FJ-LB-EVK-402
 Isolation Fly-back Converter Quasi-Resonant Method Output 24 W 24 V
 
- 
														 
														 
- Evaluation Board - BD7682FJ-LB-EVK-302
 The BD7682FJ is an AC/DC quasi-resonant flyback controller IC from ROHM Semiconductor and offers an Auxiliary Power Supply Solution if combined with the 1700 V SiC MOSFET (SCT2H12NZ). The BD7682FJ and SCT2H12NZ combined together have been used to develop an isolated 100 W 24 V output auxiliary power solution with a very accurate voltage regulation.