ROHM Product Detail

Last Time Buy BA30DD0WT
2A 3V, Fixed Output, High-Accuracy LDO Regulator with Shutdown Switch

Products discontinuation (EOL) has been announced.

Product Detail

 
Part Number | BA30DD0WT
Status | Last Time Buy
Package | TO220FP-5
Packing Type | Tube
Unit Quantity | 500
Minimum Package Quantity | 50
RoHS | Yes

Specifications:

ch

1

Withstand Voltage (Max.)[V]

35

Vin(Min.)[V]

3

Vin(Max.)[V]

25

Iout(Max.)[A]

2

Vout Type

Fixed

Vout Accuracy

±1.0% (Ta=25℃)

Circuit Current[mA]

0.9

Dropout Voltage (Typ.)[V]

0.45(Io=2A)

Ripple Rejection [dB]

55

Load Regulation[mV]

50(Io=0A to 2A)

Output Capacitor[µF]

22

Shutdown Function

Yes

Thermal Shut-down

Yes

Over Current Protection

Yes

Over Voltage Protection

Yes

Under Voltage Lock Out

No

Discharge Function

No

Soft Start

No

Package

TO220FP-5

Reference Code

TO220FP-5

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

125

Features:

・Maximum current: 2A
・Output voltage accuracy: ±1%
・Ultra-low saturation with PNP output
X

Most Viewed