3.9 to 30V, 2ch Synchronous Rectification Step-Down Controller - BD9016KV-M

The BD9016KV-M and BD9016KV-M are high performance synchronous rectification switching controllers with wide input range and dual channel output. The synchronous rectification method comes with high efficiency making controller ideal for eco-designs(low power consumption) of numerous electronics. All channels have enable pins, soft start functionality and power good outputs. Startup and shutdown can be controlled independently. An integrated PLL circuit can be synchronized to an external 250kHz to 600kHz clock signal.

Part Number | BD9016KV-ME2
Status | Recommended
Package | VQFP48C
Unit Quantity | 1500
Minimum Package Quantity | 1500
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Automotive

ch

2

Integrated FET / Controller

Controller

Buck / Boost / Buck-Boost / Inverting

Buck

Synchronous / Nonsynchronous

Synchronous

Vin1(Min.)[V]

3.9

Vin1(Max.)[V]

30.0

Vout1(Min.)[V]

0.8

Vout1(Max.)[V]

10.0

Vin2(Min.)[V]

3.9

Vin2(Max.)[V]

30.0

Vout2(Min.)[V]

0.8

Vout2(Max.)[V]

10.0

SW frequency(Max.)[MHz]

0.55

Light Load mode

No

EN

Yes

PGOOD

Yes

Operating Temperature (Min.)[℃]

-40

Operating Temperature (Max.)[℃]

105

Features:

  • N channel MOSFET direct drive
  • Synchronous rectification for increased efficiency
  • Acceptable Low ESR ceramic capacitor at output
  • Integrated PLL circuit for external synchronization; 250kHz to 600kHz
  • Current mode control
  • High side MOSFET current sensing
  • Pre-bias functionality
  • Independent ON/OFF control for all channels
  • At Max Duty the oscillation frequency is slowed down to 1/5, reducing the input/output voltage difference.
  • Low voltage and over voltage detection circuit at all outputs
    When the over voltage is detected, the L-side FET is OFF (BD9015KV-M). The L-side FET is ON (BD9016KV-M).
    Low side FET is ON (BD9016KV-M)
  • Power good indicator pin (PGOOD)
  • Integrated overcurrent protection with self recovery.