AC/DC Converters ICs (PWM / Quasi-Resonant)

ROHM's large current integrated FET type switching regulators are compatible with virtually all switching power supply applications. Features includes a wide input voltage range, flexible operating frequency, and low power consumption.

The broad lineup includes boost (step-up) regulators, buck (step-down) regulators, buck-boost (step-up/step-down) regulators with integrated FET, and negative voltage types. Combining our class-leading power management AC/DC converters with compact switches allows users to save valuable space and reduce the number of components required.

Evaluation Boards

There are Evaluation Boards for various power bands and topologies.

Videos & Catalogs

 

Videos
Digital Datasheet | BM2SC12x Family of 1700V SiC ACDC Converters
2023-01-21 00:00:00.0 ( 1:15 )
ROHM has released compact 45W output AC/DC converter ICs with integrated high voltage SJ FET.
ROHM has released compact 45W output AC/DC converter ICs with integrated high voltage SJ FET.

Videos
Digital Datasheet | Compact Surface Mount High Power 45W Models BM2P06xMF-Z
2023-01-21 00:00:00.0 ( 1:33 )
ROHM developed the AC/DC fly-back converter ICs with an integrated 730V breakdown MOSFET.
ROHM developed the AC/DC fly-back converter ICs with an integrated 730V breakdown MOSFET.

Videos
Digital Datasheet | BM2SCQ12x Family of 1700V SiC ACDC Converters
2020-12-17 00:00:00.0 ( 1:15 )
The BM2SCQ12x series are integrated a 1700V SiC MOSFET and control circuitry.
The BM2SCQ12x series are integrated a 1700V SiC MOSFET and control circuitry.

Parametric Search

 
X X

      Loading
      Loading
      Loading

      Supporting Information

       

      Overview

      Package

      The BM2P Series was designed for use in AC adapters, home appliances, office equipment, and the like. A low ON resistance super junction MOSFET is built in for significantly improved efficiency, ensuring compliance with the latest Energy Star* standard. Delivers an optimized power supply system for sets of all types.

      *:An international environmental leveling system for energy saving in OA equipment

      Non-Isolation Buck Converter (COMPACT Series)

      Non-Isolation Buck Converter ( Middle Power COMPACT Series)

      Evaluation Board Image IC Output Power Output Voltage Maximum Load Current Purchase
      BM2P161W-EVK-001 BM2P161W 10.0W 16V 0.6A Distribution Inventory
      BM2P121X-EVK-001 BM2P121X-Z 9W 12V 0.75A Distribution Inventory
      BM2P141X-EVK-001 BM2P141X-Z 10W 12V 0.83A Distribution Inventory
      BM2P151X-EVK-001 BM2P151X-Z 12W 15V 0.8A Distribution Inventory

      Non-Isolation Buck Converter ( Low~Middle Power High Precision Series )

      Evaluation Board Image IC Output Power Output Voltage Maximum Load Current Purchase
      BM2P0161-EVK-001 BM2P0161-Z 7.5W 15V 0.5A Distribution Inventory
      BM2P0161-EVK-002 BM2P0161-Z 6.0W 12V 0.5A Distribution Inventory
      BM2P016-EVK-001 BM2P016 15W 15V 1A Distribution Inventory
      BM2P016-EVK-002 BM2P016 12W 12V 1A Distribution Inventory

      Isolation Fly-back Converter

      Using 1700V SiC MOSFET

      Evaluation Board Image IC Output Power Output Voltage Maximum Load Current Purchase
      BD7682FJ-LB-EVK-402 BD7682FJ-LB 24W 24V 1A Distribution Inventory
      BM2SCQ123T-EVK-001 BM2SCQ123T-LBZ 48W 24V 2A Distribution Inventory
      BM2SC123FP2-EVK-001 BM2SC123FP2-LBZ 48W 24V 2A Distribution Inventory

      PFC

      Evaluation Board Image IC Output Power Output Voltage Maximum Load Current Purchase
      BD7692FJ-EKV-001 BD7692FJ 200W 400V 0.5A Distribution Inventory

      Feature 1 : Complies with the latest international standards for efficiency

      Class-leading efficiency

      For 25W adapters, simply replacing the IC itself will boost efficiency to over 87% (compared with sub-87% with conventional products). This can be increased to over 90% by optimizing the circuit (including selecting the right peripheral components). As a result, the ICs easily pass the new EnergyStar 6 requirements for efficiency.

      Significantly lower standby power consumption

      Power consumption during standby with a 25W adapter is less than 20mW at 100VAC and less than 30mW at 230VAC - well below the 100mW requirement set by the Energy Star 6 standard. And further improvements are possible through circuit optimization.

      Feature 2 : Compact surface mount package added to the lineup

      With planar-type MOSFETs commonly used in AC/DC applications, miniaturization is typically difficult due to problems associated with heat dissipation. In contrast, adopting a super junction MOSFET allows for a more compact IC design, including a small surface mount SOP8 package to complement the standard DIP7 type. The SOP8 form factor reduces mounting area by 47% over conventional models.

      Lineup

      ・PWM Current Mode method
           (PWM frequency: 65kHz, with built-in hopping function)

      ・Burst operation during light loads / Frequency reduction function

      ・650V startup circuit and switching SJ MOSFET built-in

      Multiple protection functions
           - Thermal shut down
           - Source pin open/short protection
           - Secondary overcurrent protection (64ms timer auto restore)

      High-Power Insertion Type
      (BM2Pxxx Series)
      DIP7 Package
      (9.2×6.35×4.3mm)
      AC/DC Output Power Protection Functions MOSFET
      ON Resistance
      Type Name
      BR※1 VCC OVP※2
      8W Class LATCH 8.5Ω (typ.) BM2P091
      Auto Restart BM2P092
        LATCH BM2P093
        Auto Restart BM2P094
      13W Class LATCH 4.0Ω (typ.) BM2P051
      Auto Restart BM2P052
        LATCH BM2P053
        Auto Restart BM2P054
      19W Class LATCH 2.4Ω (typ.) BM2P031
      Auto Restart BM2P032
        LATCH BM2P033
        Auto Restart BM2P034
      25W Class LATCH 1.4Ω (typ.) BM2P011
      Auto Restart BM2P012
        LATCH BM2P013
        Auto Restart BM2P014
      Compact Surface-Mount Type
      (BM2PxxxF Series)
      SOP8 Package
      (6.2×5.0×1.5mm)
      AC/DC Output Power Protection Functions MOSFET
      ON Resistance
      Type Name
      BR※1 VCC OVP※2
      5W Class LATCH 8.5Ω (typ.) BM2P091F
      Auto Restart BM2P092F
        LATCH BM2P093F
        Auto Restart BM2P094F
      8W Class LATCH 4.0Ω (typ.) BM2P051F
      Auto Restart BM2P052F
        LATCH BM2P053F
        Auto Restart BM2P054F

      ※1 BR:Brown in/out voltage protection function
      ※2 Vcc pin over-/under-voltage protection function

      Related Information

      New Product Bulletin

      ROHM cultivates cutting-edge proprietary technologies to develop products and solutions optimized to market needs.