BM2P129TF
PWM type DC/DC converter IC Integrated Switching MOSFET for non-Isolated type
						
						
						
						
						BM2P129TF
						
						PWM type DC/DC converter IC Integrated Switching MOSFET for non-Isolated type
						 
						
						
					
				
			
		
			
				
				The PWM type DC/DC converter for AC/DC provides an optimum system for all products that include an electrical outlet. It enables simpler design of a high effective converter specializing in non-isolated devices. This series has a built-in HV starter circuit that tolerates 650V/800V, and it contributes to low power consumption. With a current detection resistor for switching as internal device, it can be designed as small power supply. Since current mode control is utilized, current is restricted in each cycle and excellent performance is demonstrated in bandwidth and transient response. The switching frequency is fixed to 100 kHz. A frequency hopping function is also on chip, and it contributes to low EMI. In addition, a built-in Super Junction MOSFET which tolerates 650V/800V makes the design easy.
Click here for the board designed to fully evaluate BM2P129TF. In addition you can choose from a variety of power and topology evaluation boards.
For Automotive usage, please contact Sales.
Product Detail
Specifications:
FET
Integrated
Controller Type
PWM
Vin1(Min.)[V]
8
Vin1(Max.)[V]
12.97
Vmax (DrainMax) [V]
650
Start Circuit
Integrated
SW frequency(Max.)[kHz]
100
Vcc OVP
Auto Restart
BR PIN
No
On Resistor (MOSFET)[Ω]
9.5
Channel
1
Light Load mode
Yes
EN
No
Soft Start
Yes
Thermal Shut-down
Yes
Under Voltage Lock Out
Yes
Operating Temperature (Min.)[°C]
-40
Operating Temperature (Max.)[°C]
105
Package Size [mm]
5.0x6.2 (t=1.71)
Features:
- PWM frequency: 100kHz
- PWM current mode method
- Frequency hopping function
- Burst operation at light load
- Built-in 650V/800V start circuit
- Built-in 650V/800V switching MOSFET
- VCC pin under voltage protection
- VCC pin over voltage protection
- Over current limiter function per cycle
- Soft start function
Reference Design / Application Evaluation Kit
- 
														  - Evaluation Board - BM2P129TF-EVK-001
- Non-Isolation Buck Converter PWM method Output 2 W 12 V 
 
- 
														  - Evaluation Board - BM2P129TF-EVK-002
- Non-Isolation Buck Converter PWM method Output 2W -12V 
 
- 
														  - Evaluation Board - BM1Z002FJ-EVK-001
- Non-isolated AC voltage detection zero crossing 
 
- 
														  - Evaluation Board - BM1Z002FJ-EVK-002
- Isolated AC voltage detection zero crossing 
 
- 
														  - Evaluation Board - BM1Z102FJ-EVK-001
- AC voltage detection zero-cross IC High precision DC voltage output type