ROHM Parametric

AC/DC Converters ICs (PWM / Quasi-Resonant)

ROHM's large current integrated FET type switching regulators are compatible with virtually all switching power supply applications. Features includes a wide input voltage range, flexible operating frequency, and low power consumption.

The broad lineup includes boost (step-up) regulators, buck (step-down) regulators, buck-boost (step-up/step-down) regulators with integrated FET, and negative voltage types. Combining our class-leading power management AC/DC converters with compact switches allows users to save valuable space and reduce the number of components required.

Evaluation Boards

There are Evaluation Boards for various power bands and topologies.

Videos & Catalogs

 
Loading...

Parametric Search

 
X X

      Loading
      Loading
      Loading

      Supporting Information

       

      Overview

      Package

      The BM2P Series was designed for use in AC adapters, home appliances, office equipment, and the like. A low ON resistance super junction MOSFET is built in for significantly improved efficiency, ensuring compliance with the latest Energy Star* standard. Delivers an optimized power supply system for sets of all types.

      *:An international environmental leveling system for energy saving in OA equipment

      Non-Isolation Buck Converter (COMPACT Series)

      Non-Isolation Buck Converter ( Middle Power COMPACT Series)

      Evaluation Board Image IC Output Power Output Voltage Maximum Load Current Purchase
      BM2P161W-EVK-001 BM2P161W 10.0W 16V 0.6A Distribution Inventory
      BM2P121X-EVK-001 BM2P121X-Z 9W 12V 0.75A Distribution Inventory
      BM2P141X-EVK-001 BM2P141X-Z 10W 12V 0.83A Distribution Inventory
      BM2P151X-EVK-001 BM2P151X-Z 12W 15V 0.8A Distribution Inventory

      Non-Isolation Buck Converter ( Low~Middle Power High Precision Series )

      Evaluation Board Image IC Output Power Output Voltage Maximum Load Current Purchase
      BM2P0161-EVK-001 BM2P0161-Z 7.5W 15V 0.5A Distribution Inventory
      BM2P0161-EVK-002 BM2P0161-Z 6.0W 12V 0.5A Distribution Inventory
      BM2P016-EVK-001 BM2P016 15W 15V 1A Distribution Inventory
      BM2P016-EVK-002 BM2P016 12W 12V 1A Distribution Inventory

      Isolation Fly-back Converter

      Using 1700V SiC MOSFET

      Evaluation Board Image IC Output Power Output Voltage Maximum Load Current Purchase
      BD7682FJ-LB-EVK-402 BD7682FJ-LB 24W 24V 1A Distribution Inventory
      BM2SCQ123T-EVK-001 BM2SCQ123T-LBZ 48W 24V 2A Distribution Inventory
      BM2SC123FP2-EVK-001 BM2SC123FP2-LBZ 48W 24V 2A Distribution Inventory

      PFC

      Evaluation Board Image IC Output Power Output Voltage Maximum Load Current Purchase
      BD7692FJ-EKV-001 BD7692FJ 200W 400V 0.5A Distribution Inventory

      Feature 1 : Complies with the latest international standards for efficiency

      Class-leading efficiency

      For 25W adapters, simply replacing the IC itself will boost efficiency to over 87% (compared with sub-87% with conventional products). This can be increased to over 90% by optimizing the circuit (including selecting the right peripheral components). As a result, the ICs easily pass the new EnergyStar 6 requirements for efficiency.

      Significantly lower standby power consumption

      Power consumption during standby with a 25W adapter is less than 20mW at 100VAC and less than 30mW at 230VAC - well below the 100mW requirement set by the Energy Star 6 standard. And further improvements are possible through circuit optimization.

      Feature 2 : Compact surface mount package added to the lineup

      With planar-type MOSFETs commonly used in AC/DC applications, miniaturization is typically difficult due to problems associated with heat dissipation. In contrast, adopting a super junction MOSFET allows for a more compact IC design, including a small surface mount SOP8 package to complement the standard DIP7 type. The SOP8 form factor reduces mounting area by 47% over conventional models.

      Lineup

      ・PWM Current Mode method
           (PWM frequency: 65kHz, with built-in hopping function)

      ・Burst operation during light loads / Frequency reduction function

      ・650V startup circuit and switching SJ MOSFET built-in

      Multiple protection functions
           - Thermal shut down
           - Source pin open/short protection
           - Secondary overcurrent protection (64ms timer auto restore)

      High-Power Insertion Type
      (BM2Pxxx Series)
      DIP7 Package
      (9.2×6.35×4.3mm)
      AC/DC Output Power Protection Functions MOSFET
      ON Resistance
      Type Name
      BR※1 VCC OVP※2
      8W Class ✓ LATCH 8.5Ω (typ.) BM2P091
      ✓ Auto Restart BM2P092
        LATCH BM2P093
        Auto Restart BM2P094
      13W Class ✓ LATCH 4.0Ω (typ.) BM2P051
      ✓ Auto Restart BM2P052
        LATCH BM2P053
        Auto Restart BM2P054
      19W Class ✓ LATCH 2.4Ω (typ.) BM2P031
      ✓ Auto Restart BM2P032
        LATCH BM2P033
        Auto Restart BM2P034
      25W Class ✓ LATCH 1.4Ω (typ.) BM2P011
      ✓ Auto Restart BM2P012
        LATCH BM2P013
        Auto Restart BM2P014
      Compact Surface-Mount Type
      (BM2PxxxF Series)
      SOP8 Package
      (6.2×5.0×1.5mm)
      AC/DC Output Power Protection Functions MOSFET
      ON Resistance
      Type Name
      BR※1 VCC OVP※2
      5W Class ✓ LATCH 8.5Ω (typ.) BM2P091F
      ✓ Auto Restart BM2P092F
        LATCH BM2P093F
        Auto Restart BM2P094F
      8W Class ✓ LATCH 4.0Ω (typ.) BM2P051F
      ✓ Auto Restart BM2P052F
        LATCH BM2P053F
        Auto Restart BM2P054F

      ※1 BR:Brown in/out voltage protection function
      ※2 Vcc pin over-/under-voltage protection function

      Related Information

      New Product Bulletin

      ROHM cultivates cutting-edge proprietary technologies to develop products and solutions optimized to market needs.