Obsolete RPR-220PC30N
Reflective Type Photosensors (Photoreflectors)

Production has already been terminated. Not available for sales.

Product Detail

 
Part Number | RPR-220PC30N
Status | Obsolete
Package | DIP
Packing Type | Tube
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes

Specifications:

Focus Length (Recommended Operating Distances)[mm]

6

Emitter WaveLength (Typ.)[nm]

470

Find Similar

Features:

・Higf sensitivity
・Light weight and compact
・Blue emitting color
X

Most Viewed