ROHM Product Detail

RJ1P10BAT (New)
Pch -100V -105A, TO-263AB, Power MOSFET

RJ1P10BAT is a Power MOSFET with Low on - resistance and High power package, suitable for Switching and Motor drives applications.

Data Sheet Buy Sample
* This is a standard-grade product.
For Automotive usage, please contact Sales.
Data Sheet Buy Sample

Product Detail

 
Part Number | RJ1P10BATTL1
Status | Recommended
Package | TO-263AB-3LSHYAD
Packing Type | Taping
Unit Quantity | 800
Minimum Package Quantity | 800
RoHS | Yes

Specifications:

Package Code

TO-263AB

Applications

Switching

Number of terminal

3

Polarity

Pch

Drain-Source Voltage VDSS[V]

-100

Drain Current ID[A]

-105

RDS(on)[Ω] VGS=6V(Typ)

0.0104

RDS(on)[Ω] VGS=10V(Typ)

0.0094

RDS(on)[Ω] VGS=Drive (Typ)

0.0104

Total gate charge Qg[nC]

255

Power Dissipation (PD)[W]

201

Drive Voltage[V]

-6

trr (Typ.)[ns]

62

Mounting Style

Surface mount

Storage Temperature (Min)[℃]

-55

Storage Temperature (Max)[℃]

150

Package Size [mm]

15.1×10.11 (t=4.77)

Find Similar

Features:

  • Low on - resistance
  • High power package (TO263AB)
  • Pb-free plating ; RoHS compliant
  • Halogen free
  • 100% Rg and UIS tested
X

Most Viewed