ROHM Product Detail
Last Time Buy
RAQ045P01
1.5V Drive P-channel MOSFET
Last Time Buy
RAQ045P01
1.5V Drive P-channel MOSFET
Products discontinuation (EOL) has been announced.
×
Product Detail
Replacement Product For RAQ045P01
| Part Number |
|
|
|
|---|---|---|---|
| Ordering Part Number | RAQ045P01TCR | RQ6A045APTCR | RQ6C050BCTCR |
| Similar Level | - | Same Pinout, Package | Same Package |
| Data Sheet | |||
| Supply Status | Last Time Buy | Recommended | Recommended |
| Package | TSMT6 | TSMT6 | TSMT6 |
| Unit Quantity | 3000 | 3000 | 3000 |
| Minimum Packing Quantity | 3000 | 3000 | 3000 |
| Packing Type | Taping | Taping | Taping |
| RoHS | Yes | Yes | Yes |
| Package Code | SOT-457T | SOT-457T | SOT-457T |
| Package Size [mm] | 2.8x2.9 (t=1.0) | 2.8x2.9 (t=1.0) | 2.8x2.9 (t=1.0) |
| Number of terminal | 6 | 6 | 6 |
| Polarity | P | P | P |
| V DSS [V] | -12 | -12 | -20 |
| I D [A] | -4.5 | -4.5 | -5.0 |
| R DS(on) (Typ) @1.5V[O] | 0.05 | 0.05 | - |
| R DS(on) (Typ) @1.8V[O] | - | 0.038 | 0.048 |
| R DS(on) (Typ) @2.5V[O] | 0.028 | 0.028 | 0.035 |
| R DS(on) (Typ) @4.5V[O] | 0.022 | 0.022 | 0.027 |
| R DS(on) (Typ) @Drive[O] | 0.05 | 0.05 | 0.048 |
| Drive Voltage [V] | -1.5 | -1.5 | -1.8 |
| Power Dissipation (PD) [W] | 1.25 | 1.25 | 1.25 |
| Q g (Typ)[nC] | 40.0 | 40.0 | 10.4 |
| Mounting Style | Surface mount | Surface mount | Surface mount |
| Applications | Switching | - | Switching |
| JEITA Package | SC-95 | SC-95 | SC-95 |
| Storage Temperature (Min)[?] | -55 | -55 | -55 |
| Storage Temperature (Max)[?] | 150 | 150 | 150 |
Show / Hide Parameters
X