ROHM Product Detail

RQ6C050BC
P-channel -20V -5A Power MOSFET

RQ6C050BC is high power small mold package MOSFET which is suitable for switching and load switch.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RQ6C050BCTCR
Status | Recommended
Package | TSMT6
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Package Code

SOT-457T

JEITA Package

SC-95

Applications

Switching

Number of terminal

6

Polarity

P

Drain-Source Voltage VDSS[V]

-20

Drain Current ID[A]

-5

RDS(on)[Ω] VGS=1.8V(Typ)

0.048

RDS(on)[Ω] VGS=2.5V(Typ)

0.035

RDS(on)[Ω] VGS=4.5V(Typ)

0.027

RDS(on)[Ω] VGS=Drive (Typ)

0.048

Total gate charge Qg[nC]

10.4

Power Dissipation (PD)[W]

1.25

Drive Voltage[V]

-1.8

Mounting Style

Surface mount

Storage Temperature (Min)[℃]

-55

Storage Temperature (Max)[℃]

150

Package Size [mm]

2.8x2.9 (t=1.0)

Find Similar

Features:

  • Low on-resistance.
  • High Power small mold Package (TSMT6)
  • Pb-free lead plating; RoHS compliant
  • Halogen Free.
X

Most Viewed