ROHM Product Detail

RQ6A045AP
P-channel -12V -4.5A small-signal MOSFET

RQ6A045AP is the low on-resistance MOSFET, built-in G-S protection diode for switching application.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RQ6A045APTCR
Status | Recommended
Package | TSMT6
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Package Code

SOT-457T

JEITA Package

SC-95

Number of terminal

6

Polarity

P

Drain-Source Voltage VDSS[V]

-12

Drain Current ID[A]

-4.5

RDS(on)[Ω] VGS=1.5V(Typ)

0.05

RDS(on)[Ω] VGS=1.8V(Typ)

0.038

RDS(on)[Ω] VGS=2.5V(Typ)

0.028

RDS(on)[Ω] VGS=4.5V(Typ)

0.022

RDS(on)[Ω] VGS=Drive (Typ)

0.05

Total gate charge Qg[nC]

40

Power Dissipation (PD)[W]

1.25

Drive Voltage[V]

-1.5

Mounting Style

Surface mount

Storage Temperature (Min)[℃]

-55

Storage Temperature (Max)[℃]

150

Package Size [mm]

2.8x2.9 (t=1.0)

Find Similar

Features:

  • Low on-resistance
  • Built-in G-S protection diode
  • Small surface mount package (TSMT6)
  • Pb-free lead plating ; RoHS compliant
X

Most Viewed