BR93A46RFVT-WM - Packaging & Quality

A serial EEPROM(Electrically Erasable Programmable Read Only Memory) is non-volatile memory that can be overwritten electrically, in units of bytes, and is most suitable for data storage use. ROHM's high reliability serial EEPROMs are among the top of their class. They command a large market share and are available in a range of capacities, bus interfaces (Microwire, I²C, SPI), operating voltages (1.8V to 5.5V, 2.5V to 5.5V) and package types, making them ideal for battery powered devices. The entire series are both lead-free and RoHS-compliant.

Package Information

Package Information
 
Package Structure, Packing Specification, Footprint dimensions, Marking Specification, Storage conditions, Soldering conditions
Anti-Whisker formation
 

Manufacturing Data

Factory Information
 

Environmental Data

UL94 Flame Classifications of Mold Compound
 
Compliance with the ELV directive
 
REACH SVHC Non-use Declaration
 
RoHS Comission Delegated Directive
 

Export Information

The Export Control Order
 
Export Administration Regulations(EAR)