BR24A08F-WM - Packaging & Quality
A serial EEPROM(Electrically Erasable Programmable Read Only Memory) is non-volatile memory that can be overwritten electrically, in units of bytes, and is most suitable for data storage use. ROHM's high reliability serial EEPROMs are among the top of their class. They command a large market share and are available in a range of capacities, bus interfaces (Microwire, I²C, SPI), operating voltages (1.8V to 5.5V, 2.5V to 5.5V) and package types, making them ideal for battery powered devices. The entire series are both lead-free and RoHS-compliant.
×
Package Information
Package Information
|
|
Package Structure, Packing Specification, Footprint dimensions, Marking Specification, Storage conditions, Soldering conditions
|
Anti-Whisker formation
|
|
|
Manufacturing Data
Factory Information
|
|
|
Environmental Data
UL94 Flame Classifications of Mold Compound
|
|
|
Compliance with the ELV directive
|
|
|
REACH SVHC Non-use Declaration
|
|
|
RoHS Comission Delegated Directive
|
|
|
Export Information
The Export Control Order
|
|
|
Export Administration Regulations(EAR)
|
|
|