Last Time Buy
LB-402MD
Two Digit LED Numeric Displays
LB-402MD
Last Time Buy
LB-402MD
Two Digit LED Numeric Displays
Products discontinuation (EOL) has been announced.
Product Detail
Part Number | LB-402MD
Status |
Last Time Buy
Package |
LB-402MD
Packing Type | Filmpack
Unit Quantity | 300
Minimum Package Quantity | 0
RoHS |
Yes
Specifications:
Digit Number
2
Package Size[mm]
24 x 18(t=7)
Emission Color
Green
Character Height[mm]
10.16
Circuit Common
Anode
Peak Wavelength λP(Typ.)
563
Features:
・Character Height is 10.16mm・DIP Type
・Anode Common Type