ROHM Product Detail

RGHX5TSX2DF (New)
High-Speed Fast Switching Type, 1200V 79A, FRD Built-in, TO-247, Field Stop Trench IGBT

RGHX5TSX2DF is a IGBT with low collector - emitter saturation voltage, suitable for PV Inverter, UPS, PFC and Welding.

Data Sheet Buy Sample
* This is a standard-grade product.
For Automotive usage, please contact Sales.
Data Sheet Buy Sample

Product Detail

 
Part Number | RGHX5TSX2DFGC11
Status | Recommended
Package | TO-247N
Packing Type | Tube
Unit Quantity | 450
Minimum Package Quantity | 30
RoHS | Yes

Specifications:

Series

H: High speed SW

VCES [V]

1200

IC(100°C)[A]

79

VCE(sat) (Typ.) [V]

1.75

tf(Typ.) [ns]

99

Built-in Diode

FRD

Pd [W]

454

BVCES (Min.)[V]

1200

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

175

Package Size [mm]

21.0x16.0 (t=5.2)

Find Similar

Features:

  • Low Collector - Emitter Saturation Voltage
  • High Speed Switching
  • Low Switching Loss & Soft Switching
  • Built in Very Fast & Soft Recovery FRD
  • Pb - free Lead Plating ; RoHS Compliant
X

Most Viewed