RGH00TSX2 (New)
High-Speed Fast Switching Type, 1200V 57A, TO-247, Field Stop Trench IGBT
RGH00TSX2 (New)
High-Speed Fast Switching Type, 1200V 57A, TO-247, Field Stop Trench IGBT
RGH00TSX2 is a IGBT with low collector - emitter saturation voltage, suitable for PV Inverter, UPS, PFC and Welding.
For Automotive usage, please contact Sales.
Product Detail
Specifications:
Series
H: High speed SW
VCES [V]
1200
IC(100°C)[A]
57
VCE(sat) (Typ.) [V]
1.75
tf(Typ.) [ns]
95
Pd [W]
340
BVCES (Min.)[V]
1200
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
175
Package Size [mm]
21.0x16.0 (t=5.2)
Features:
- Low Collector - Emitter Saturation Voltage
- High Speed Switching
- Low Switching Loss & Soft Switching
- Pb - free Lead Plating ; RoHS Compliant