ROHM Product Detail

Not Recommended for New Designs UMZ12N
Zener arrays for terminal protection devices

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | UMZ12NT106
Package | UMD3
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Configuration

A-Common

Package Code

SOT-323

Package(JEITA)

SC-70

Mounting Style

Surface mount

Number of terminal

3

Power Dissipation (PD)[mW]

200

Zener Voltage VZ (Typ.)[V]

12

Zener Voltage VZ (Min.)[V]

11

Zener Voltage VZ (Max.)[V]

13

IZ @ VZ [mA]

5

Remarks

IEC61000-4-2 150pF, 330O, Contact:8kV, Air:15kV

Tj[℃]

150

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2.1x2.0 (t=1.0)

Features:

  • Small mold type
  • High reliability
X

Most Viewed