ROHM Product Detail
Last Time Buy
RB521G-30
Schottky Barrier Diode
Last Time Buy
RB521G-30
Schottky Barrier Diode
Products discontinuation (EOL) has been announced.
×
Product Detail
Replacement Product For RB521G-30
| Part Number |
|
|
|---|---|---|
| Ordering Part Number | RB521G-30T2R | RB521CM-30T2R |
| Similar Level | - | Similar Specification |
| Data Sheet | ||
| Supply Status | Last Time Buy | Recommended |
| Package | VMD2 | VMN2M |
| Unit Quantity | 8000 | 8000 |
| Minimum Packing Quantity | 8000 | 8000 |
| Packing Type | Taping | Taping |
| RoHS | Yes | Yes |
| Package Code | SOD-723 | SOD-923 |
| Package Size [mm] | 1.4x0.6 (t=0.55) | 1.0x0.6 (t=0.4) |
| JEITA Package | SC-104A | - |
| Configuration | Single | Single |
| Number of terminal | 2 | 2 |
| Reverse Voltage VR [V] | 30 | 30 |
| Average Rectified Forward Current IO [A] | 0.1 | 0.1 |
| IFSM [A] | 0.5 | 0.5 |
| Forward Voltage VF (Max.)[V] | 0.35 | 0.35 |
| IF @ Forward Voltage [A] | 0.01 | 0.01 |
| Reverse Current IR (Max.)[mA] | 0.01 | 0.01 |
| VR @ Reverse Current[V] | 10 | 10 |
| Tj[?] | 125 | 150 |
| Storage Temperature (Min.)[°C] | -40 | -40 |
| Storage Temperature (Max.)[°C] | 125 | 150 |
| Mounting Style | Surface mount | Surface mount |
Show / Hide Parameters
X