REFPTR001 - Reference Design
Power Management Reference design for Xilinx FPGA Spartan-7 platform
ROHM, together with Avnet, a leading supplier of electronic products and embedded solutions, developed a reference power supply optimized for Xilinx’s FPGA Spartan-7. In recent years, FPGA power supplies are increasingly demanding high accuracy low voltage, complicated startup sequences. At the same time, designers are constantly faced with the need to upgrade their designs to feature smaller form factors, greater energy savings, and lower costs, which are difficult to achieve within a short period. In response, ROHM offers an optimized power supply reference design for FPGA power supplies that allows designers to reduce development load while meeting market demands. The Spartan-7 (which this reference design was developed for) is ideal for industrial and consumer applications that leverage connectivity with sensor fusion and embedded vision. ROHM’s reference power supply design consists of a verified power supply that safely starts and operates Xilinx’s Spartan-7. This reference power supply includes the BD95602MUV power supply IC that delivers superior response characteristics, along with the BD9B305QUZ, BD9F500QUZ, and BD9F800MUZ designed to provide the current capability demanded for each power supply as well as the BD35395EFJ-M DDR3L termination power supply, making it possible to generate supply voltages that meet FPGA voltage accuracy specifications from 12V input while also supporting the necessary startup sequence. Reference design materials including circuit diagrams, BOMs, and board layouts are available for download.
- industrial and consumer applications that leverage connectivity with sensor fusion and embedded vision.
- 6channels power tree reference design
- developing 12V input power tree for Xilinx FPGA Spartan-7 together with Avnet

| Part No. | Vin (V) |
Io Max. (A) |
Frequency (MHz) |
Package (WxLxH mm) |
| BD95602MUV | 5.5 to 28.0 | Ext. | 0.15 to 0.50 | VQFN032V5050 |
| FET | (5.0x5.0x1.0) | |||
| BD9F500QUZ | 4.5 to 36.0 | 5.0 | 0.60 / 1.00 / 2.20 | VMMP16LZ3030 |
| (3.0x3.0x0.4) | ||||
| BD9F800MUX-Z | 4.5 to 28.0 | 8.0 | 0.30 / 0.60 | VQFN11X3535A |
| (3.5x3.5x0.6) | ||||
| BD9B305QUZ | 2.7 to 5.5 | 3.0 | 1 | VMMP08LZ2020 |
| (2.0x2.0x0.4) | ||||
| BD35395FJ-M | 2.7 to 5.5 | ±1.0 | - | SOP-J8 |
| (4.9x6.0x1.65) |


Design Resources
Specifications
| Board Number | Input Voltage | Output Channel | Output Voltage | Size | |||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| REFPTR001-DMO-001 | 12V | 6-channels | 5.0V/2.5V /1.8V/1.35V/1.0V/0.675V | 120mm x 100mm |
Distribution Inventory
| Board Number | Distributor | Quantity Available |
|---|
Key Components
| Board Number | Product Category | Part Number | Datasheet | Status | SPICE | LTspice® ? | Thermal Model | Symbol & Footprint | 3D STEP | Samacsys ECAD Library | Calc Tool | ROHM Solution Simulator |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| REFPTR001-DMO-001 | DC-DC Converter ICs | BD95602MUV-LB | - | Active | - | - | ||||||
| REFPTR001-DMO-001 | DC-DC Converter ICs | BD9F800MUX-Z | - | Recommended | - | - | - | Solution Simulator | ||||
| REFPTR001-DMO-001 | DC-DC Converter ICs | BD9F500QUZ | - | Last Time Buy | - | - | - | Solution Simulator | ||||
| REFPTR001-DMO-001 | DC-DC Converter ICs | BD9B305QUZ | - | Last Time Buy | - | - | - | |||||
| REFPTR001-DMO-001 | Linear Regulators | BD35395FJ-M | - | Recommended | - | - | - |