ROHM Product Detail

BD35395FJ-M
1A Termination Regulator for DDR-SDRAMs

BD35395FJ-M is a termination regulator compatible with JEDEC DDR1/2/3/3L-SDRAM, which functions as a linear power supply incorporating an N-channel MOSFET and provides a sink/source current capability up to 1A respectively. A built-in high-speed OP-AMP specially designed offers an excellent transient response. Requires 3.3 volts or 5.0 volts as a bias power supply to drive the N-channel MOSFET. Has an independent reference voltage input pin (VDDQ) and an independent feedback pin (VTTS) to maintain the accuracy in voltage required by JEDEC, and offers an excellent output voltage accuracy and load regulation.

Power Supply Reference Board
For Xilinx’s FPGA Spartan-7

Product Detail

 
Part Number | BD35395FJ-ME2
Status | Recommended
Package | SOP-J8
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes
MSL | 1

Specifications:

ch

1

Withstand Voltage (Max.)[V]

7

Vin(Min.)[V]

2.7

Vin(Max.)[V]

5.5

Iout(Max.)[A]

1

Vout Type

Adjustable

Circuit Current[mA]

2

Thermal Shut-down

Yes

Over Current Protection

Yes

Under Voltage Lock Out

Yes

Package

SOP-J8

Reference Code

SOIC-8

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

105

Find Similar

Features:

  • Incorporates a push-pull power supply for termination(VTT).
  • Incorporates an enabler.Incorporates an under voltage lockout(UVLO).Employs SOP-J8 package : 4.9×6.0×1.65(mm).Incorporates a thermal shutdown protector(TSD).Operates with input voltage from 2.7 to 5.5 volts.Compatible with Dual Channel
    (DDR1,DDR2,DDR3/DDR3L)Incorporates PGOOD function.

Reference Design / Application Evaluation Kit

 
    • Reference Design - REFPTR001
    • Power Management Reference design for Xilinx FPGA Spartan-7 platform
    • ROHM, together with Avnet, a leading supplier of electronic products and embedded solutions, developed a reference power supply optimized for Xilinx’s FPGA Spartan-7. In recent years, FPGA power supplies are increasingly demanding high accuracy low voltage, complicated startup sequences. At the same time, designers are constantly faced with the need to upgrade their designs to feature smaller form factors, greater energy savings, and lower costs, which are difficult to achieve within a short period. In response, ROHM offers an optimized power supply reference design for FPGA power supplies that allows designers to reduce development load while meeting market demands. The Spartan-7 (which this reference design was developed for) is ideal for industrial and consumer applications that leverage connectivity with sensor fusion and embedded vision. ROHM’s reference power supply design consists of a verified power supply that safely starts and operates Xilinx’s Spartan-7. This reference power supply includes the BD95602MUV power supply IC that delivers superior response characteristics, along with the BD9B305QUZ, BD9F500QUZ, and BD9F800MUZ designed to provide the current capability demanded for each power supply as well as the BD35395EFJ-M DDR3L termination power supply, making it possible to generate supply voltages that meet FPGA voltage accuracy specifications from 12V input while also supporting the necessary startup sequence. Reference design materials including circuit diagrams, BOMs, and board layouts are available for download.


      • industrial and consumer applications that leverage connectivity with sensor fusion and embedded vision.
      • 6channels power tree reference design
      • developing 12V input power tree for Xilinx FPGA Spartan-7 together with Avnet

X

Most Viewed