REFRPT001
		
		
	REFRPT001 - Reference Design
CISPR25 Class5 compliant 8 rails power tree Reference Design for Automotive ADAS/Infotainment application
This reference design is a power tree solution board developed for infotainment devices such as automotive clusters and center information displays and for ECUs for ADAS application. The power system that can support functional safety is integrated on a single board to achieve the optimal configuration as a power tree. Excellent EMC performance that meets CISPR25 Class 5 even at all power supply rails are enabled, and reduces heat generation of each device by distributing high-efficiency DCDCs. In addition, two supervisor ICs with self-diagnosis functions can monitor the output of all power rails and contribute to a higher level of functional safety.
- Automotive Infotainment/ADAS 8-channels power tree reference design
 - Verified to satisfy EMC CISPR 25 class 5 standard without common mode filter
 - In order to avoid the AM radio frequency bands All DC/DC converters operate at a switching frequency of 2.2 MHz or higher.
 - Thermal characteristics tested
 - voltage monitoring for 8-channel power tree to improve the functional safety ASIL level
 - Space saving by integrating multiple power trees
 
| Part No. | Specifications | Power Supply Configuration in the REFRPT001-EVK-001 | ||
|---|---|---|---|---|
| Vin [V] | Vout [V] | Iout [A] | ||
| BD9P105EFV-C | For Automotive 3.5V to 40V Input, 1A Single 2.2MHz Buck DC/DC Converter  | 
			9.0~16.0 | 5.0 | 1.0 | 
| BD9S201NUX-C | For Automotive 2.7V to 5.5V Input, 2A Single Synchronous Buck DC/DC Converter  | 
			(Internal 5.0V) | 1.25 | 1.25 | 
| BD00IA5MEFJ-M | For Automotive 0.5A, 0.8~4.5V Variable Output LDO Regulator  | 
			(Internal 5.0V) | 3.3 | 0.2 | 
| BD9P205EFV-C | For Automotive 3.5V to 40V Input, 2A Single 2.2MHz Buck DC/DC Converter  | 
			9.0~16.0 | 3.3 | 2.0 | 
| BD9S400MUF-C | For Automotive 2.7V to 5.5V Input, 4A Integrated MOSFET Single Synchronous Buck DC/DC Converter  | 
			(Internal 3.3V) | 1.0 | 1.5 | 
| BD9S300MUF-C | For Automotive 2.7V to 5.5V Input, 3A Integrated MOSFET Single Synchronous Buck DC/DC Converter  | 
			(Internal 3.3V) | 1.5 | 1.0 | 
| BD9S201NUX-C | For Automotive 2.7V to 5.5V Input, 2A Single Synchronous Buck DC/DC Converter  | 
			(Internal 3.3V) | 1.8 | 0.5 | 
| RV4C020ZPHZG | 20V, 2A Pch MOSFET | (Internal 3.3V) | 3.3 | 0.15 | 
| RBR3LAM60BTF | For Automotive Low VF, 60V, 3A, SOD-128, Schottky Barrier Diode  | 
			9.0~16.0 | - | - | 
| BD39040MUF-C | For Automotive System Power Good + Watchdog Timer + Reset  | 
			(Internal 5.0V) | - | - | 
| BD39040MUF-C | For Automotive System Power Good + Watchdog Timer + Reset  | 
			(Internal 3.3V) | - | - | 
Design Resources
Specifications
| Board Number | Input Voltage | Output Channel | Output Voltage | EMC Performance | Size | ||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| REFRPT001-EVK-001 | 9.0V to 16.0V | 8ch | 5.0V x2/3.3V x2/1.8V/1.5V/1.25V/1.0V | Verified to satisfy CISPR 25 Class 5 | 121.9mm x 96.5mm | 
Distribution Inventory
| Board Number | Distributor | Quantity Available | 
|---|---|---|
| REFRPT001-EVK-001 | - | Contact Us | 
Key Components
| Board Number | Product Category | Part Number | Datasheet | Status | SPICE | LTspice® ? | Thermal Model | Symbol & Footprint | 3D STEP | Samacsys ECAD Library | Calc Tool | ROHM Solution Simulator | 
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| REFRPT001-EVK-001 | DC-DC Converter ICs | BD9P105EFV-C | - | Active | - | - | - | - | Solution Simulator | |||
| REFRPT001-EVK-001 | DC-DC Converter ICs | BD9S201NUX-C | - | Recommended | - | - | - | Solution Simulator | ||||
| REFRPT001-EVK-001 | Linear Regulators | BD00IA5MEFJ-M | - | Not Recommended for New Designs | - | - | - | Solution Simulator | ||||
| REFRPT001-EVK-001 | DC-DC Converter ICs | BD9P205EFV-C | - | Active | - | - | - | - | Solution Simulator | |||
| REFRPT001-EVK-001 | DC-DC Converter ICs | BD9S400MUF-C | - | Recommended | - | - | - | Solution Simulator | ||||
| REFRPT001-EVK-001 | DC-DC Converter ICs | BD9S300MUF-C | - | Recommended | - | - | - | Solution Simulator | ||||
| REFRPT001-EVK-001 | Automotive MOSFETs | RV4C020ZPHZG | - | Recommended | - | - | - | |||||
| REFRPT001-EVK-001 | Schottky Barrier Diodes | RBR3LAM60BTF | - | Recommended | - | - | - | - | - | |||
| REFRPT001-EVK-001 | Voltage Detectors (Reset ICs) | BD39040MUF-C | - | Recommended | - | - | - |