BD39040MUF-C
System Power Good + Watchdog Timer + Reset for Automotive

BD39040MUF-C is a supervisor IC with quad power good, Watchdog timer and reset. This IC enables existing system to improve its ASIL level easily. The BD39040MUF-C includes built-in self-test (BIST).

8-channel power tree Reference Design
For automotive ADAS and Info-Display

Product Detail

 
Part Number | BD39040MUF-CE2
Status | Recommended
Package | VQFN16FV3030
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Functional Safety:

Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.

Specifications:

Over Voltage Detection Voltage [V] (typ.)

0.88

Under Voltage Detection Voltage [V] (typ.)

0.72

VDET Precision [%]

±3.0

Output Types

Open drain

Reset Delay Timer

10ms

Reset Active State

Low

Manual Reset

No

Watchdog Timer

Yes

SENSE Pin

No

Auto Motive

Yes

Circuit Current (ON) [µA]

785

WDT Active Voltage Range [V]

2.7 to 5.5

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

125

Package Size

3x3 (t=1)

Common Standard

AEC-Q100 (Automotive Grade)

Find Similar

Features:

  • AEC-Q100 Qualified(Grade 1)
  • Quad Power Good for External Inputs
  • Over Voltage Detection (OVD)
  • Under Voltage Detection (UVD)
  • Adjustable Window Watchdog Timer(WDT)
  • Reset for VDD Input (POR)

Reference Design / Application Evaluation Kit

 
    • Reference Design - REFRPT001
    • CISPR25 Class5 compliant 8 rails power tree Reference Design for Automotive ADAS/Infotainment application
    • This reference design is a power tree solution board developed for infotainment devices such as automotive clusters and center information displays and for ECUs for ADAS application. The power system that can support functional safety is integrated on a single board to achieve the optimal configuration as a power tree. Excellent EMC performance that meets CISPR25 Class 5 even at all power supply rails are enabled, and reduces heat generation of each device by distributing high-efficiency DCDCs. In addition, two supervisor ICs with self-diagnosis functions can monitor the output of all power rails and contribute to a higher level of functional safety.


      • Automotive Infotainment/ADAS 8-channels power tree reference design
      • Verified to satisfy EMC CISPR 25 class 5 standard without common mode filter
      • In order to avoid the AM radio frequency bands All DC/DC converters operate at a switching frequency of 2.2 MHz or higher.
      • Thermal characteristics tested
      • voltage monitoring for 8-channel power tree to improve the functional safety ASIL level
      • Space saving by integrating multiple power trees

X

Most Viewed