REF66004
REF66004 - Reference Design
Power and Interface solution for X9M/X9E of SemiDrive's Infotainment SoC
ROHM has developed an optimal power supply/interface reference design for SemiDrive's next-generation cockpit SoC "X9M/X9E". By providing an optimal power supply and interface reference design for the "X9M/X9E", ROHM is helping to reduce the development burden on designers and achieve the performance required by the market. SemiDrive's latest automotive SoC "X9M/X9E", for which the reference design has been developed, will contribute to the enhancement of various in-vehicle applications, including cockpits.
Click here
for inquiries about SemiDrive's next-generation cockpit SoC "X9M/X9E".
- Scalable PMIC (BD96801Q12) optimized for use with "X9M/X9E"
- SerDes IC (BU18xMxx) optimized for automotive camera modules
- SerDes IC (BU18xL82) supporting full HD (1,980 × 1,080 pixels) for automotive displays with multiple screens
- Interface IC (BU92RTF82) that contributes to functional safety of in-vehicle displays
- Automotive 2.7V to 5.5V Input, 12A 1ch, Buck DC-DC Converter IC Integrated FET (BD9SA01F80)
This reference design consists of three boards. Each is shown below.
- REF66004-EVK-001 (Core Board)
- REF66004-EVK-002 (SerDes Board)
- REF66004-EVK-003 (Display Board)
Specifications
| Board Number | Board Type | Include | |||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| REF66004-EVK-001 | Core Board | X9M | |||||||||||||
| REF66004-EVK-002 | SerDes Board | Camera SerDes IC, Display SerDes IC, PMIC | |||||||||||||
| REF66004-EVK-003 | Display Board | Display SerDes IC, Interface IC, LED Driver, PMIC |
Distribution Inventory
| Board Number | Distributor | Quantity Available |
|---|---|---|
| REF66004-EVK-001 | - | Contact Us |
| REF66004-EVK-002 | - | Contact Us |
| REF66004-EVK-003 | - | Contact Us |
Key Components
| Board Number | Product Category | Part Number | Datasheet | Status | SPICE | LTspice® ? | Thermal Model | Symbol & Footprint | 3D STEP | Samacsys ECAD Library | Calc Tool | ROHM Solution Simulator |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| REF66004-EVK-001 | Composite Power Supplies (PMICs, System Power Supplies) | BD96801Qxx-C | - | Recommended | - | |||||||
| REF66004-EVK-001 | Digital Transistors | UMD12NFHA | - | Active | - | - | - | - | - | |||
| REF66004-EVK-002 | Composite Power Supplies (PMICs, System Power Supplies) | BD39031MUF-C | - | Recommended | - | |||||||
| REF66004-EVK-003 | LED Drivers | BD81A76EFV-M | - | Recommended | - | - | ||||||
| REF66004-EVK-003 | Composite Power Supplies (PMICs, System Power Supplies) | BD39031MUF-C | - | Recommended | - | |||||||
| REF66004-EVK-003 | Schottky Barrier Diodes | RB050L-40 | Not Recommended for New Designs | - | - | - | - | |||||
| REF66004-EVK-003 | Schottky Barrier Diodes | RBR2LAM30ATF | - | Recommended | - | - | - | - | - | |||
| REF66004-EVK-003 | Automotive MOSFETs | RSS070N05HZG | - | Active | - | - | - | |||||
| REF66004-EVK-003 | 12 to 150V MOSFETs | RRH100P03 | - | Recommended | - | - | - | - |