ROHM Product Detail

RRH100P03
4V Drive P-channel MOSFET

Power MOSFETs are made as low on-resistance devices by the micro-processing technologies useful for wide range of applications. Broad lineup covering compact types, high-power types and complex types to meet various needs in the market.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RRH100P03TB1
Status | Recommended
Package | SOP8
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes
MSL | 1

Specifications:

Package Code

SOP8

Applications

Power Supply

Number of terminal

8

Polarity

P

Drain-Source Voltage VDSS[V]

-30

Drain Current ID[A]

-10

RDS(on)[Ω] VGS=4V(Typ)

0.014

RDS(on)[Ω] VGS=4.5V(Typ)

0.0125

RDS(on)[Ω] VGS=10V(Typ)

0.009

RDS(on)[Ω] VGS=Drive (Typ)

0.014

Total gate charge Qg[nC]

39

Power Dissipation (PD)[W]

2

Drive Voltage[V]

-4

Mounting Style

Surface mount

Storage Temperature (Min)[℃]

-55

Storage Temperature (Max)[℃]

150

Package Size [mm]

6.0x5.0 (t=1.75)

Find Similar

Features:

· 4V-drive type
· P-channel Middle-power MOSFET
· Fast Switching Speed
· Small Surface Mount Package
· Pb Free/RoHS Compliant

Reference Design / Application Evaluation Kit

 
    • Reference Design - REF66004
    • Power and Interface solution for X9M/X9E of SemiDrive's Infotainment SoC
    • ROHM has developed an optimal power supply/interface reference design for SemiDrive's next-generation cockpit SoC "X9M/X9E". By providing an optimal power supply and interface reference design for the "X9M/X9E", ROHM is helping to reduce the development burden on designers and achieve the performance required by the market. SemiDrive's latest automotive SoC "X9M/X9E", for which the reference design has been developed, will contribute to the enhancement of various in-vehicle applications, including cockpits.

      Click here for inquiries about SemiDrive's next-generation cockpit SoC "X9M/X9E".


      • Scalable PMIC (BD96801Q12) optimized for use with "X9M/X9E"
      • SerDes IC (BU18xMxx) optimized for automotive camera modules
      • SerDes IC (BU18xL82) supporting full HD (1,980 × 1,080 pixels) for automotive displays with multiple screens
      • Interface IC (BU92RTF82) that contributes to functional safety of in-vehicle displays
      • Automotive 2.7V to 5.5V Input, 12A 1ch, Buck DC-DC Converter IC Integrated FET (BD9SA01F80)

      This reference design consists of three boards. Each is shown below.

      • REF66004-EVK-001 (Core Board)
      • REF66004-EVK-002 (SerDes Board)
      • REF66004-EVK-003 (Display Board)

      Related News:
      ROHM Partners with Nanjing SemiDrive Technology Ltd., China’s SoC Manufacturer of Next-Generation Cockpits, to Develop Automotive Solutions

X

Most Viewed