ROHM Product Detail
Not Recommended for New Designs
RB050L-40
Schottky Barrier Diode
Not Recommended for New Designs
RB050L-40
Schottky Barrier Diode
This product cannot be used for new designs (Not recommended for design diversion).
×
Product Detail
Replacement Product For RB050L-40
| Part Number |
|
|
|
|---|---|---|---|
| Ordering Part Number | RB050L-40TE25 | RBR3LAM40CTR | RBR3LAM40CTFTR |
| Similar Level | - | Similar Specification | Similar Specification |
| Data Sheet | - | ||
| Supply Status | Not Recommended for New Designs | Recommended | Recommended |
| Package | PMDS | PMDTM | PMDTM |
| Unit Quantity | 1500 | 3000 | 3000 |
| Minimum Packing Quantity | 1500 | 3000 | 3000 |
| Packing Type | Taping | Taping | Taping |
| RoHS | Yes | Yes | Yes |
| Package Code | DO-214AC (SMA) | SOD-128 | SOD-128 |
| Package Size [mm] | 5.0x2.6 (t=2.2) | 4.7x2.5 (t=1.05) | 4.7x2.5 (t=1.05) |
| Configuration | - | Single | Single |
| Number of terminal | 2 | 2 | 2 |
| VRM [V] | 40 | 40 | 40 |
| Reverse Voltage VR [V] | 40 | 40 | 40 |
| Average Rectified Forward Current IO [A] | 3.0 | 3.0 | 3.0 |
| IFSM [A] | 70.0 | 75.0 | 75.0 |
| Forward Voltage VF (Max.)[V] | 0.55 | 0.55 | 0.55 |
| IF @ Forward Voltage [A] | 3.0 | 3.0 | 3.0 |
| Reverse Current IR (Max.)[mA] | 1.0 | 0.1 | 0.1 |
| VR @ Reverse Current[V] | 40 | 40 | 40 |
| Tj[?] | 125 | 150 | 150 |
| Storage Temperature (Min.)[°C] | -40 | -55 | -55 |
| Storage Temperature (Max.)[°C] | 125 | 150 | 150 |
| Mounting Style | Surface mount | Surface mount | Surface mount |
| Common Standard | - | - | AEC-Q101 (Automotive Grade) |
Reference Design / Application Evaluation Kit
-

- Reference Design - REF66004
- Power and Interface solution for X9M/X9E of SemiDrive's Infotainment SoC
ROHM has developed an optimal power supply/interface reference design for SemiDrive's next-generation cockpit SoC "X9M/X9E". By providing an optimal power supply and interface reference design for the "X9M/X9E", ROHM is helping to reduce the development burden on designers and achieve the performance required by the market. SemiDrive's latest automotive SoC "X9M/X9E", for which the reference design has been developed, will contribute to the enhancement of various in-vehicle applications, including cockpits.
Click here
for inquiries about SemiDrive's next-generation cockpit SoC "X9M/X9E".- Scalable PMIC (BD96801Q12) optimized for use with "X9M/X9E"
- SerDes IC (BU18xMxx) optimized for automotive camera modules
- SerDes IC (BU18xL82) supporting full HD (1,980 × 1,080 pixels) for automotive displays with multiple screens
- Interface IC (BU92RTF82) that contributes to functional safety of in-vehicle displays
- Automotive 2.7V to 5.5V Input, 12A 1ch, Buck DC-DC Converter IC Integrated FET (BD9SA01F80)
This reference design consists of three boards. Each is shown below.
- REF66004-EVK-001 (Core Board)
- REF66004-EVK-002 (SerDes Board)
- REF66004-EVK-003 (Display Board)
Show / Hide Parameters
X