ROHM Product Detail

RBR2LAM30ATF
Low VF, 30V, 2A, SOD-128, Schottky Barrier Diode for Automotive

RBR2LAM30ATF is the high reliability Automotive Schottky Barrier Diode, suitable for general rectification.

Product Detail

 
Part Number | RBR2LAM30ATFTR
Status | Recommended
Package | PMDTM
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Configuration

Single

Package Code

SOD-128

Mounting Style

Surface mount

Number of terminal

2

VRM[V]

30

Reverse Voltage VR[V]

30

Average Rectified Forward Current IO[A]

2

IFSM[A]

45

Forward Voltage VF(Max.)[V]

0.49

IF @ Forward Voltage [A]

2

Reverse Current IR(Max.)[mA]

0.08

VR @ Reverse Current[V]

30

Tj[℃]

150

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

4.7x2.5 (t=1.05)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • Small power mold type (PMDTM)
  • High reliability
  • Low VF

Similar Products

 

Different Grade

RBR2LAM30A   Grade| Standard Status|  Recommended

Reference Design / Application Evaluation Kit

 
    • Reference Design - REF66004
    • Power and Interface solution for X9M/X9E of SemiDrive's Infotainment SoC
    • ROHM has developed an optimal power supply/interface reference design for SemiDrive's next-generation cockpit SoC "X9M/X9E". By providing an optimal power supply and interface reference design for the "X9M/X9E", ROHM is helping to reduce the development burden on designers and achieve the performance required by the market. SemiDrive's latest automotive SoC "X9M/X9E", for which the reference design has been developed, will contribute to the enhancement of various in-vehicle applications, including cockpits.

      Click here for inquiries about SemiDrive's next-generation cockpit SoC "X9M/X9E".


      • Scalable PMIC (BD96801Q12) optimized for use with "X9M/X9E"
      • SerDes IC (BU18xMxx) optimized for automotive camera modules
      • SerDes IC (BU18xL82) supporting full HD (1,980 × 1,080 pixels) for automotive displays with multiple screens
      • Interface IC (BU92RTF82) that contributes to functional safety of in-vehicle displays
      • Automotive 2.7V to 5.5V Input, 12A 1ch, Buck DC-DC Converter IC Integrated FET (BD9SA01F80)

      This reference design consists of three boards. Each is shown below.

      • REF66004-EVK-001 (Core Board)
      • REF66004-EVK-002 (SerDes Board)
      • REF66004-EVK-003 (Display Board)

      Related News:
      ROHM Partners with Nanjing SemiDrive Technology Ltd., China’s SoC Manufacturer of Next-Generation Cockpits, to Develop Automotive Solutions

X

Most Viewed