ROHM Product Detail

RUR040N02HZG
Automotive Nch 20V 4A Small Signal MOSFET

RUR040N02HZG is a MOSFET for switching applications. This is a high-reliability product of automotive grade qualified to AEC-Q101.

Product Detail

 
Part Number | RUR040N02HZGTL
Status | Recommended
Package | TSMT3
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes
Product Longevity Program | 8 Years

Specifications:

Package Code

SOT-346T

JEITA Package

SC-96

Number of terminal

3

Polarity

Nch

Drain-Source Voltage VDSS[V]

20

Drain Current ID[A]

4

RDS(on)[Ω] VGS=1.5V(Typ)

0.055

RDS(on)[Ω] VGS=1.8V(Typ)

0.042

RDS(on)[Ω] VGS=2.5V(Typ)

0.033

RDS(on)[Ω] VGS=4.5V(Typ)

0.025

RDS(on)[Ω] VGS=Drive(Typ)

0.055

Total gate charge Qg[nC]

8

Power Dissipation (PD)[W]

1

Drive Voltage[V]

1.5

Mounting Style

Surface mount

Storage Temperature (Min)[℃]

-55

Storage Temperature (Max)[℃]

150

Package Size [mm]

2.8x2.9 (t=1.0)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • 1.5V drive
  • Low on-resistance
  • Built-in G-S protection diode
  • Small surface mount package(TSMT3)
  • AEC-Q101 Qualified

Similar Products

 

Different Grade

RUR040N02   Grade| Standard StatusRecommended

X

Most Viewed