ROHM Product Detail

Not Recommended for New Designs RUR040N02
N-channel 20V 4A small-signal MOSFET

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | RUR040N02TL
Package | TSMT3
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Package Code

SOT-346T

JEITA Package

SC-96

Number of terminal

3

Polarity

N

Drain-Source Voltage VDSS[V]

20

Drain Current ID[A]

4

RDS(on)[Ω] VGS=1.5V(Typ)

0.055

RDS(on)[Ω] VGS=1.8V(Typ)

0.042

RDS(on)[Ω] VGS=2.5V(Typ)

0.033

RDS(on)[Ω] VGS=4.5V(Typ)

0.025

RDS(on)[Ω] VGS=Drive (Typ)

0.055

Total gate charge Qg[nC]

8

Power Dissipation (PD)[W]

1

Drive Voltage[V]

1.5

Mounting Style

Surface mount

Storage Temperature (Min)[℃]

-55

Storage Temperature (Max)[℃]

150

Package Size [mm]

2.8x2.9 (t=1.0)

Features:

· Low voltage (1.5V) drive type
· N-channel Small-signal MOSFET
· Small Surface Mount Package
· Pb Free/RoHS Compliant

Similar Products

 

Different Grade

RUR040N02HZG   Grade| Automotive StatusRecommended

X

Most Viewed