ROHM Product Detail

DTD113EC
NPN, SOT-23, R1=R2 Potential Divider Type Digital Transistor (Bias Resistor Built-in Transistor)

DTD113EC is an digital transistor (Resistor built-in type transistor). The bias resistors consist of thin-film resistors with complete isolation to allow negative biasing of the input. They also have the advantage.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | DTD113ECT116
Status | Active
Package | SST3
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Package Code

TO-236AB

Number of terminal

3

Polarity

NPN

Supply voltage VCC 1[V]

50

Collector current Io (Ic) [A]

0.5

Input resistance R1 1 [kΩ]

1

Emitter base Resistance R2 1 [kΩ]

1

Collector-Emitter voltage VCEO1[V]

50

Collector current Io(Ic) [A]

0.5

Power Dissipation (PD)[W]

0.2

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2.4x2.9 (t=1.2)

Find Similar

Features:

  • Built-in bias resistors enable the configuration of an inverter circuit without connecting external input resistors.(see equivalent circuit)
  • The bias resistors consist of thin-film resistors with complete isolation to allow negative biasing of the input. They also have the advantage of almost completely eliminating parasitic effects.
  • Only the on/off conditions need to be set for operation, making the device desigh easy.

Similar Products

 

Different Grade

DTD113ECHZG   Grade| Automotive StatusActive