DTD113ECHZG
NPN, SOT-23, R1=R2 Potential Divider Type Digital Transistor (Bias Resistor Built-in Transistor) for automotive
DTD113ECHZG
NPN, SOT-23, R1=R2 Potential Divider Type Digital Transistor (Bias Resistor Built-in Transistor) for automotive
DTD113ECHZG is the high reliability Automotive transistor, suitable for inverter and interface, driver.
Product Detail
Specifications:
Supply Status ?
Active
Package Code
TO-236AB (SOT-23)
Number of terminal
3
Polarity
NPN
Supply voltage VCC 1[V]
50
Collector current Io (Ic) [A]
0.5
Input resistance R1 1[kΩ]
1
Emitter base Resistance R2 1[kΩ]
1
Collector-Emitter voltage VCEO1[V]
50
Collector current Io(Ic) [A]
0.5
Power Dissipation (PD)[W]
0.2
Mounting Style
Surface mount
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
2.4x2.9 (t=1.2)
Common Standard
AEC-Q101 (Automotive Grade)
Features:
- Built-in bias resistors enable the configuration of an inverter circuit without connecting external input resistors. (see equivalent circuit)
- The bias resistors consist of thin-film resistors with complete isolation to allow negative biasing of the input. They also have the advantage of almost completely eliminating parasitic effects.
- Only the on/off conditions need to be set for operation, making the device design easy.
- Complementary PNP Types: DTB113EC HZG