BC848B
NPN, SOT-23, 30V 100mA, General Purpose Transistor
						
						
						
						
						BC848B
						
						NPN, SOT-23, 30V 100mA, General Purpose Transistor 
						 
						
						
					
				
			
		
			
				
				BC848B is bipolar transistor for audio frequency small signal amplifier
For Automotive usage, please contact Sales.
Product Detail
Specifications:
Package Code
TO-236AB (SOT-23)
Number of terminal
3
Polarity
NPN
Collector Power dissipation PC[W]
0.2
Collector-Emitter voltage VCEO1[V]
30
Collector current Io(Ic) [A]
0.1
hFE
200 to 450
hFE (Min.)
200
hFE (Max.)
450
Mounting Style
Surface mount
Storage Temperature (Min.)[°C]
-65
Storage Temperature (Max.)[°C]
150
Package Size [mm]
2.4x2.9 (t=1.2)