BC848BHZG
NPN, SOT-23, 30V 100mA, General Purpose Transistor for Automotive
BC848BHZG
NPN, SOT-23, 30V 100mA, General Purpose Transistor for Automotive
BC848BHZG is the high reliability Automotive transistor, suitable for audio frequency small signal amplifier.
Product Detail
Specifications:
Supply Status ?
Active
Package Code
TO-236AB (SOT-23)
Number of terminal
3
Polarity
NPN
Collector Power dissipation PC[W]
0.2
Collector-Emitter voltage VCEO1[V]
30
Collector current Io(Ic) [A]
0.1
hFE
200 to 450
Mounting Style
Surface mount
Storage Temperature (Min.)[°C]
-65
Storage Temperature (Max.)[°C]
150
Package Size [mm]
2.4x2.9 (t=1.2)
Common Standard
AEC-Q101 (Automotive Grade)
Features:
- BVCEO minimum is 30V (IC=1mA)
- Complements the BC858B HZG