ROHM Product Detail

Not Recommended for New Designs BC848B
NPN, SOT-23, 30V 100mA, General Purpose Transistor

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | BC848BT116
Package | SST3
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Package Code

TO-236AB (SOT-23)

Number of terminal

3

Polarity

NPN

Collector Power dissipation PC[W]

0.2

Collector-Emitter voltage VCEO1[V]

30

Collector current Io(Ic) [A]

0.1

hFE

200 to 450

hFE (Min.)

200

hFE (Max.)

450

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-65

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2.4x2.9 (t=1.2)

Features:

  • BVCEO minimum is 30V (IC=1mA)
  • Complements the BC858B
  • X

    Most Viewed