Not Recommended for New Designs ML22802
Internal P2ROM™ Memory Type

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | ML22802
Package | SSOP30
RoHS | Yes

Specifications:

Operating Voltage [V]

2.7 to 3.6

Operating Frequency [MHz]

4.096

Oscillator

External

Operating Temperature (Min.)[°C]

-20

Operating Temperature (Max.)[°C]

85

ROM Capacity [bit]

P2ROMTM
2M

Number of Phrases

512

Maximum Playback Time

81sec *1

CPU I/F

Clock syncronous serial

Number of Mixing (Internal) [ch]

1

Automotive Grade

No

AEC-Q100 standard

No

Industrial Grade

No

Find Similar
X

Most Viewed