ROHM Product Detail

SCT2H12NZ
1700V, 3.7A, THD, Silicon-carbide (SiC) MOSFET

Auxiliary power supplies used in high voltage, high power industrial equipment typically utilize high voltage (>1000V) silicon MOSFETs. But by replacing these with high efficiency SiC MOSFETs heat generation can be significantly reduced, eliminating the need for external parts such as heat sinks. ROHM has recently expanded its considerable lineup by offering 1700V class SiC MOSFETs along with an evaluation board that facilitates performance verification and application development.
We offer an evaluation board (BD7682FJ-LB-EVK-402) equipped with the DC-DC converter control IC "BD7682FJ-LB," which maximizes the performance of SiC power MOSFETs.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | SCT2H12NZGC11
Status | Active
Package | TO-3PFM
Packing Type | Tube
Unit Quantity | 450
Minimum Package Quantity | 30
RoHS | Yes

Specifications:

Drain-source Voltage[V]

1700

Drain-source On-state Resistance(Typ.)[mΩ]

1150

Generation

2nd Gen (Planar)

Drain Current[A]

3.7

Total Power Dissipation[W]

35

Junction Temperature(Max.)[°C]

175

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

175

Package Size [mm]

21.0x16.0 (t=5.2)

Find Similar

Features:

  • Low on-resistance
  • Fast switching speed
  • Long creepage distance
  • Simple to drive
  • Pb-free lead plating; RoHS compliant

Supporting Information

 

Overview

package

SiC is attracting much attention as a next-generation compound semiconductor due to its superior characteristics over silicon.。
Auxiliary power supplies used in high voltage, high power industrial equipment typically utilize high voltage (>1000V) silicon MOSFETs. But by replacing these with high efficiency SiC MOSFETs heat generation can be significantly reduced, eliminating the need for external parts such as heat sinks.
ROHM has recently expanded its considerable lineup by offering 1700V class SiC MOSFETs along with an evaluation board that facilitates performance verification and application development.

Evaluation Board

As a comprehensive semiconductor manufacturer, ROHM now offers ICs optimized for use with SiC devices, including the BD7682FJ-LB DC/DC converter control IC designed to maximize the performance of SiC power MOSFETs such as the SCT2H12NZ. An evaluation board (BD7682FJ-LB-EVK-402) integrating both products is also available.

Evaluation Power Supply Board(BD7682FJ-LB-EVK-402)

Key Features 1:Optimized for auxiliary power supplies in industrial equipment

Compared to 1500V silicon MOSFETs used in auxiliary industrial-grade power supplies, ROHM's SiC
power MOSFETs feature 8x lower ON resistance (1.15Ω) and a withstand voltage of 1700V. In addition, the TO-3PFM package delivers the necessary creepage distance (distance measured along the surface of the insulator) demanded by industrial equipment.

ON Resistance Comparison Application Example

Key Features 2:Achieve even higher efficiency by combining with ROHM's dedicated IC

AC/DC Inverter Efficiency Comparison: Si vs. SiC

Combining with ROHM's BD7682FJ-LB AC/DC converter control IC improves efficiency by up to 6% while minimizing heat generation, making it possible to simplify and reduce the size of heat dissipation components.

Lineup

Part No. Package Polarity VDSS ID PD
(Tc=25℃)
RDS(ON)
VGS=18V
Qg
VGS=18V
NEW SCT2H12NZ TO-3PFM Nch 1700V 3.7A 35W 1.15Ω
(Typ.)
14nC
(Typ.)
NEW SCT2H12NY TO-268-2L 4A 44W
NEW SCT2750NY 5.9A 57W 0.75Ω
(Typ.)
17nC
(Typ.)

Reference Design / Application Evaluation Kit

 
    • Evaluation Board - BD7682FJ-LB-EVK-302
    • The BD7682FJ is an AC/DC quasi-resonant flyback controller IC from ROHM Semiconductor and offers an Auxiliary Power Supply Solution if combined with the 1700 V SiC MOSFET (SCT2H12NZ). The BD7682FJ and SCT2H12NZ combined together have been used to develop an isolated 100 W 24 V output auxiliary power solution with a very accurate voltage regulation.

  • Quick Start Guide User's Guide
X

Most Viewed