ROHM Product Detail

PMR25HZPJU
3225(1210)Size, Ultra-low Ohmic Chip Resistors For Current Detection (AEC-Q200 Qualified)

Ultra-low ohmic chip resistors for current detection are specialized in low resistance employing metal resistive element tolerant to high current and uniquely designed trimingless to attain precise resistance for accurate current detection and high-current switching.

Lineup

 
* Fractions not supported (decimals only)

Product Detail

 
Part Number | PMR25HZPJU
Status | Recommended
Package | PMR25
Packing Type | Taping
Unit Quantity | 2000
Minimum Package Quantity | 2000
RoHS | Yes
Product Longevity Program | 10 Years

Specifications:

Automotive grade

Yes

Size[mm](inch)

3225(1210)

Rated Power[W]

1

Resistance Tolerance

J (±5%)

Resistance range[Ω]

5m

Resistance(Min.)[Ω]

0.005

Resistance(Max.)[Ω]

0.005

Temperature Coefficient[ppm/°C]

±100

Operating Temperature[°C]

-55 to 155

Type

For current sensing

Operating Temperature (Max.)[°C]

155

Common Standard

AEC-Q200 (Automotive Grade)

Find Similar

Features:

・Superior heat dissipation by ROHM's original (resistive element) trimingless structure.
・Ultr-low ohmic value from 1mΩ. Excellent temperature coefficient characteristics (+/- 100ppm/℃)
・All the part numbers are completely Pb free.
X

Most Viewed