ROHM Product Detail

PMR10EZPFV
2012(0805)Size, Ultra-low Ohmic Chip Resistors For Current Detection (AEC-Q200 Qualified)

Ultra-low ohmic chip resistors for current detection are specialized in low resistance employing metal resistive element tolerant to high current and uniquely designed trimingless to attain precise resistance for accurate current detection and high-current switching.

Lineup

 
* Fractions not supported (decimals only)

Product Detail

 
Part Number | PMR10EZPFV
Status | Recommended
Package | PMR10
Packing Type | Taping
Unit Quantity | 5000
Minimum Package Quantity | 5000
RoHS | Yes
Product Longevity Program | 10 Years

Specifications:

Automotive grade

Yes

Size[mm](inch)

2012(0805)

Rated Power[W]

1, 0.5

Resistance Tolerance

F (±1%)

Resistance range[Ω]

2m to 4m

Resistance(Min.)[Ω]

0.002

Resistance(Max.)[Ω]

0.004

Temperature Coefficient[ppm/°C]

±100, ±150

Operating Temperature[°C]

-65 to 155, -55 to 155

Type

For current sensing

Operating Temperature (Max.)[°C]

155

Common Standard

AEC-Q200 (Automotive Grade)

Find Similar

Features:

・Superior heat dissipation by ROHM's original (resistive element) trimingless structure.
・Ultr-low ohmic value from 2mΩ. Excellent temperature coefficient characteristics (+/- 150ppm/℃)
・All the part numbers are completely Pb free.

Derating Curve:

X

Most Viewed