PMR03EZPJU
1608(0603)Size, Ultra-low Ohmic Chip Resistors For Current Detection (AEC-Q200 Qualified)
						
						
						
						
						PMR03EZPJU
						
						1608(0603)Size, Ultra-low Ohmic Chip Resistors For Current Detection (AEC-Q200 Qualified)
						 
						
						
					
				
			
		
			
				
				Ultra-low ohmic chip resistors for current detection are specialized in low resistance employing metal resistive element tolerant to high current and uniquely designed trimingless to attain precise resistance for accurate current detection and high-current switching.
Lineup
Product Detail
Specifications:
Automotive grade
Yes
Size[mm](inch)
1608(0603)
Rated Power[W]
0.25
Resistance Tolerance
J (±5%)
Resistance range[Ω]
10m
Resistance(Min.)[Ω]
0.01
Resistance(Max.)[Ω]
0.01
Temperature Coefficient[ppm/°C]
0 to 150
Operating Temperature[°C]
-55 to 155
Type
For current sensing
Operating Temperature (Max.)[°C]
155
Common Standard
AEC-Q200 (Automotive Grade)
Features:
・Excellent heat dissipation by ROHM's original (resistive element) trimingless structure.・5 - 10mΩ/0.25W for 1608(0603) package is only by ROHM.
・Excellent temperature coefficient characteristics (+/- 150ppm/℃)
・All the part numbers are completely Pb free.
